(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M "Smart Sealing Tape"

3M "Smart Sealing Tape"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,940.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4422B-50X12-R
4422G-50X12-R
4422W-50X12-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details Trusco Code Internal capacity

฿ 3,940.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) Black Black 352-9002 1 Roll

฿ 3,940.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) Black Gray 352-9011 1 Roll

฿ 3,940.00

WATERPROOF SEALING TAPES 1 Piece(s) Same day White Type White 352-9029 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    12
  • Thickness(mm)
    0.8
  • Details Type
    Airtight waterproof tape
  • Adhesiveness
    9.4N/10mm
  • Tensile Strength
    21N/10mm
  • Mass(g)
    530
  • Features
    With strong adherence, sealability, and long term weather resistance, provides a reliable seal outdoors. Easy to use and provides a beautiful finish. Contributes to reducing construction costs as well.
  • Application
    Weed prevention. (stick to road surface) waterproof seals for all types of construction. In place of silicone sealant.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -30~100
  • Material
    Base Material: Polyester Film; Adhesive: Acrylic
  • Internal capacity
    1 Roll

Product Description

This sealing tape features high adhesive strength and weather resistance, and can be used for waterproofing simply by applying.
[Features]
· This product features strong adhesion, sealability and long-term weather resistance, and provides reliable sealing when used outdoors.
· Easy to install with a beautiful finish. Also contributes to reducing construction costs.
[Applications]
· For weed growth prevention. (When applied to a road surface)
· For waterproof sealing of various structures, waterproof sealing of truck tops and sealing of outdoor tank joints.
· Can be used as an alternative to silicon sealers.
· For simple roof and outer wall repairs.

Part Number
4422B-50X12-R
4422G-50X12-R
4422W-50X12-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details Trusco Code Internal capacity

฿ 3,940.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) Black Black 352-9002 1 Roll

฿ 3,940.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) Black Gray 352-9011 1 Roll

฿ 3,940.00

WATERPROOF SEALING TAPES 1 Piece(s) Same day White Type White 352-9029 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1