(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M "Low VOC Double-sided Tape"

3M "Low VOC Double-sided Tape"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,157.75 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
9347-25X50
9347-50X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 1,157.75

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 25 293-0145 180 1 Roll

฿ 2,308.57

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 50 293-0153 360 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    50
  • Thickness(mm)
    0.13
  • Color Details
    White
  • Adhesiveness
    5.5N/10mm
  • Features
    Double-sided tape that does not contain formaldehyde or chlorpyrifos, which are restricted by the Building Standards Act. Has strong initial adhesion, with superior adhesiveness at low temperatures.
  • Application
    For fixing of various building materials and foam materials, such as insect repelling wire molds and baseboards.
  • Specifications
    Can cut by hand
  • Material
    Base Material: Non-woven Fabric; Adhesive: Acrylic
  • Internal capacity
    1 Roll

Product Description

[Features]
· Double-sided tape that does not contain formaldehyde and chlorpyrifos as stipulated by the Building Standards Act.
· Does not include any of the 14 compounds specified in the indoor concentration guideline values from the Ministry of Health, Labour and Welfare of Japan.
· High initial adhesive strength and excellent adhesion at low temperatures.
[Applications]
· For securing all sorts of building materials and foam materials like insect screens, baseboards, etc.

Part Number
9347-25X50
9347-50X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 1,157.75

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 25 293-0145 180 1 Roll

฿ 2,308.57

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 50 293-0153 360 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1