(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VT-10 |
VT-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 630.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 10 Day(s) | 10 | 216-9673 | 111 | 1 Roll | ||
฿ 1,253.34 ฿ 854.15 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | 20 | 216-9690 | 217 | 1 Roll |
Strong double-sided tape that can be adhered to rough surfaces, providing strong bonding and sealing at the same time.
[Features]
· Acrylic-based sealing material that also adheres to uneven surfaces like mortar, wood, etc.
· Softer than butyl tape with about twice the adhesion, and excellent heat resistance. (Continuous 120°C)
· Can also be used outdoors because it is composed of acrylic macromolecules.
[Applications]
· For bonding of wood materials.
· For sealing applications.
Part Number |
---|
VT-10 |
VT-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 630.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 10 Day(s) | 10 | 216-9673 | 111 | 1 Roll | ||
฿ 1,253.34 ฿ 854.15 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | 20 | 216-9690 | 217 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?