(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTM Powerful Double-sided Tape (Long-Term Bonding Type for PE and PP)

3M<SUP>TM</SUP> Powerful Double-sided Tape (Long-Term Bonding Type for PE and PP)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 925.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KK-19-19X10
KK-25-25X10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 925.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 19 127-7651 140 1 Roll

฿ 1,168.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 25 127-7669 185 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Color Details
    White
  • Adhesiveness
    20N/10mm
  • Features
    Can bond hard-to-bond things like polypropylene and polyethylene without primer. Does not readily yellow, and exhibits a stable adhesion over a long period of time.
  • Application
    For fixing name plates, hooks, and clips of wiring cords. For indoor use.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Polyethylene Foam; Adhesive: Rubber-based
  • Internal capacity
    1 Roll

Product Description

[Features]
· Hard-to-bond polypropylene and polyethylene can be bonded without a primer.
· Unlikely to yellow, and exhibits stable adhesion for a long time.
[Applications]
· For securing name plates and hooks.
· For securing electric wiring clips.
· For indoor use.

Part Number
KK-19-19X10
KK-25-25X10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 925.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 19 127-7651 140 1 Roll

฿ 1,168.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 25 127-7669 185 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1