(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTMVHBTMStructural Bonding Tape (for Metals, 1 Roll)

3M<SUP>TM</SUP>VHB<SUP>TM</SUP>Structural Bonding Tape (for Metals, 1 Roll)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of Y4920-19X10

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.4
  • Color Details
    White
  • Adhesiveness
    40N/10mm
  • Trusco Code
    337-1492
  • Mass(g)
    107
  • Features
    The highly functional seal follows the variation of the interface so there is no residual stress. It has strong peel strength to adsorb repellent force and has excellent weather resistance so it can be used outdoors.
  • Application
    An alternative for bolts, rivets, welding, clips and clamps. An alternative for adhesives.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam; Adhesive: Acrylic
  • Internal capacity
    1 Roll
Part Number
Y4920-19X10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 2,330.60

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.4
  • Color Details
    White
  • Adhesiveness
    40N/10mm
  • Trusco Code
    337-1492
  • Mass(g)
    107
  • Features
    The highly functional seal follows the variation of the interface so there is no residual stress. It has strong peel strength to adsorb repellent force and has excellent weather resistance so it can be used outdoors.
  • Application
    An alternative for bolts, rivets, welding, clips and clamps. An alternative for adhesives.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam; Adhesive: Acrylic
  • Internal capacity
    1 Roll

Product Description

A bonding tape that has excellent sealing properties and fits around the deformation of joined parts.
[Features]
· Does not leave residual stress.
· High peeling strength allows it to absorb repulsion forces.
· Excellent weather resistance makes outdoor use possible.
[Applications]
· Use as a substitute for bolts, rivets, welding, clips and clamps.
· As a substitute for adhesives.

Specifications of Y4920-19X10

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.4
  • Color Details
    White
  • Adhesiveness
    40N/10mm
  • Trusco Code
    337-1492
  • Mass(g)
    107
  • Features
    The highly functional seal follows the variation of the interface so there is no residual stress. It has strong peel strength to adsorb repellent force and has excellent weather resistance so it can be used outdoors.
  • Application
    An alternative for bolts, rivets, welding, clips and clamps. An alternative for adhesives.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam; Adhesive: Acrylic
  • Internal capacity
    1 Roll
Part Number
Y4920-19X10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 2,330.60

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1