(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3M VHB Structural Bonding Tape

3M VHB Structural Bonding Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of Y4930-19X10

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.64
  • Color Details
    White
  • Adhesiveness
    49N/10mm
  • Trusco Code
    337-1514
  • Mass(g)
    130
  • Features
    The highly functional seal follows the variation of the interface so there is no residual stress. It has strong peel strength to adsorb repellent force and has excellent weather resistance so it can be used outdoors.
  • Application
    An alternative for bolts, rivets, welding, clips and clamps. An alternative for adhesives.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam; Adhesive: Acrylic
  • Internal capacity
    1 Roll
Part Number
Y4930-19X10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 2,469.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.64
  • Color Details
    White
  • Adhesiveness
    49N/10mm
  • Trusco Code
    337-1514
  • Mass(g)
    130
  • Features
    The highly functional seal follows the variation of the interface so there is no residual stress. It has strong peel strength to adsorb repellent force and has excellent weather resistance so it can be used outdoors.
  • Application
    An alternative for bolts, rivets, welding, clips and clamps. An alternative for adhesives.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam; Adhesive: Acrylic
  • Internal capacity
    1 Roll

Product Description

Ultra-strong double-sided tape that can be used as a substitute for bolts, rivets, etc. The strongest VHB tape.
[Features]
·It has high sealing properties, follows the deformation of the joint, and leaves no residual stress.
·It has high peel strength that absorbs repulsive forces.
·Excellent weather resistance makes outdoor use possible. (-20 to 150°C)
·Y4920 thick type.
[Applications]
·Replaces bolts, rivets, welds, clips and clamps.
·As a substitute for adhesives.

Specifications of Y4930-19X10

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.64
  • Color Details
    White
  • Adhesiveness
    49N/10mm
  • Trusco Code
    337-1514
  • Mass(g)
    130
  • Features
    The highly functional seal follows the variation of the interface so there is no residual stress. It has strong peel strength to adsorb repellent force and has excellent weather resistance so it can be used outdoors.
  • Application
    An alternative for bolts, rivets, welding, clips and clamps. An alternative for adhesives.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam; Adhesive: Acrylic
  • Internal capacity
    1 Roll
Part Number
Y4930-19X10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 2,469.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1