(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTMVHBTMStructural Bonding Tape (for Polyvinyl and Low Temperature Bonding)

3M<SUP>TM</SUP>VHB<SUP>TM</SUP>Structural Bonding Tape (for Polyvinyl and Low Temperature Bonding)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CM-19-19X10

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    1
  • Color Details
    Gray
  • Adhesiveness
    30.4N/10mm
  • Trusco Code
    329-5711
  • Mass(g)
    140
  • Features
    Can join together hard to bond things from vinyl chloride to general materials without primer. Adhesive and materials to be joined will bond even at -5°C. Can also use outdoors and has excellent heat-resistance. (-20 to 150°C)
  • Application
    Can be used to fix various panels, emblems and in-vehicle devices. Can be used to install internal components and reinforcing materials.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam; Adhesive: Acrylic
  • Internal capacity
    1 Roll
Part Number
CM-19-19X10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 2,615.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    1
  • Color Details
    Gray
  • Adhesiveness
    30.4N/10mm
  • Trusco Code
    329-5711
  • Mass(g)
    140
  • Features
    Can join together hard to bond things from vinyl chloride to general materials without primer. Adhesive and materials to be joined will bond even at -5°C. Can also use outdoors and has excellent heat-resistance. (-20 to 150°C)
  • Application
    Can be used to fix various panels, emblems and in-vehicle devices. Can be used to install internal components and reinforcing materials.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam; Adhesive: Acrylic
  • Internal capacity
    1 Roll

Product Description

[Features]
· Can adhere to hard-to-bond materials from polyvinyl chloride to general materials without the use of a primer.
· The adherend and joint material can bond even at -5°C.
· Can be used outdoors and has excellent heat resistance. (-20 to +150°C)
· Excellent flexibility that allows for deforming or compressing work, while also absorbing vibrations.
[Applications]
· For securing all types of panels, emblems, in-vehicle equipment, etc.
· For mounting interior parts and reinforcing materials.

Specifications of CM-19-19X10

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    1
  • Color Details
    Gray
  • Adhesiveness
    30.4N/10mm
  • Trusco Code
    329-5711
  • Mass(g)
    140
  • Features
    Can join together hard to bond things from vinyl chloride to general materials without primer. Adhesive and materials to be joined will bond even at -5°C. Can also use outdoors and has excellent heat-resistance. (-20 to 150°C)
  • Application
    Can be used to fix various panels, emblems and in-vehicle devices. Can be used to install internal components and reinforcing materials.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam; Adhesive: Acrylic
  • Internal capacity
    1 Roll
Part Number
CM-19-19X10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 2,615.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1