(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CV-19-19X10 |
CV-25-25X10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 2,232.54 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | 19 | 127-7618 | 140 | 1 Roll | ||
฿ 3,490.04 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | 25 | 127-7626 | 185 | 1 Roll |
Ultra-strong double-sided tape that can be used as a substitute for bolts, rivets, etc. VHB tape for bonding to PVC.
[Features]
· Can adhere to hard-to-bond materials from polyvinyl chloride to general materials without the use of a primer.
· Can be used outdoors and has excellent heat resistance after bonding. (-20 to +150°C)
· Excellent flexibility that allows for deforming or compressing work, while also absorbing vibrations.
[Applications]
· Use as a substitute for bolts, rivets, welding, clips and clamps.
· As a substitute for adhesives.
Part Number |
---|
CV-19-19X10 |
CV-25-25X10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 2,232.54 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | 19 | 127-7618 | 140 | 1 Roll | ||
฿ 3,490.04 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | 25 | 127-7626 | 185 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?