(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scotch R Crepe Paper Masking Tape

Scotch R Crepe Paper Masking Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 185.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
214-3MNE-6X50
214-3MNE-9X50
214-3MNE-12X50
214-3MNE-15X50
214-3MNE-19X50
214-3MNE-25X50
214-3MNE-38X50
214-3MNE-50X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 185.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 1 Day(s) 6 325-1179 48 1 Roll

฿ 260.67

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) Same day 9 325-1187 85 1 Roll

฿ 380.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) Same day 12 325-1136 110 1 Roll

฿ 461.67

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) Same day 15 325-1144 140 1 Roll

฿ 590.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) Same day 19 218-7141 180 1 Roll

฿ 776.67

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) Same day 25 218-7159 230 1 Roll

฿ 1,171.67

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) Same day 38 325-1152 340 1 Roll

฿ 1,536.67

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) Same day 50 325-1161 460 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    50
  • Thickness(mm)
    0.17
  • Details Type
    Masking Tape for Heat Resistance
  • Color Details
    Cream
  • Adhesiveness
    2.59N/10mm
  • Tensile Strength
    35N/10mm
  • Specifications
    Can cut by hand
  • Continuous operating temperature
    190°C (60 Minutes)
  • Material
    Base Material / Adhesive, Crepe Paper
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll

Product Description

A masking tape that can be used in a wide range of temperatures.
[Features]
· Highly heat-resistant.
· Won't leave adhesive behind, and won't tarnish copper or silver.
· Smoothly rolls back up, can be accurately cut to your desired length.
· The flexible paper-based backing material even adheres to sharp curves.
[Applications]
· Masking for painting jobs, temporary fixing.

Part Number
214-3MNE-6X50
214-3MNE-9X50
214-3MNE-12X50
214-3MNE-15X50
214-3MNE-19X50
214-3MNE-25X50
214-3MNE-38X50
214-3MNE-50X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 185.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 1 Day(s) 6 325-1179 48 1 Roll

฿ 260.67

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) Same day 9 325-1187 85 1 Roll

฿ 380.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) Same day 12 325-1136 110 1 Roll

฿ 461.67

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) Same day 15 325-1144 140 1 Roll

฿ 590.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) Same day 19 218-7141 180 1 Roll

฿ 776.67

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) Same day 25 218-7159 230 1 Roll

฿ 1,171.67

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) Same day 38 325-1152 340 1 Roll

฿ 1,536.67

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) Same day 50 325-1161 460 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1