(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scotch Glass Cloth Tape (Heat-Resistant Fixed Binding Tape / 10 M) (361-25X10-R)

Scotch Glass Cloth Tape (Heat-Resistant Fixed Binding Tape / 10 M) (361-25X10-R)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
361-19X10-R
361-25X10-R
361-50X10-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 933.34

BINDING TAPES 1 Piece(s) Same day 19 328-3933 54 1 Roll

฿ 1,561.67

BINDING TAPES 1 Piece(s) Same day 25 328-3941 71 1 Roll

฿ 3,113.34

BINDING TAPES 1 Piece(s) Same day 50 328-3950 142 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    10
  • Thickness(mm)
    0.19
  • Details Type
    Banding Tape
  • Color Details
    White
  • Adhesiveness
    4.31N/10mm
  • Tensile Strength
    251N/10mm
  • Features
    Heat resistance and operating temperature range from -54°C to 232°C. The tensile strength of base material is tough. Has excellent heat resistance, solvent resistance and flame retardance. Optimal for heat resistant fixing such as for duct seal.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Glass Cloth; Adhesive: Silicon-based
  • Internal capacity
    1 Roll

Product Description

Glass cloth tape with high heat resistance and strength, which can be used in situations requiring heat resistant anchoring, binding and masking.
[Features]
· Heat-resistant, with an operating temperature range from -54°C to 232°C.
· Base material has tough tensile strength. Superior heat resistance, solvent resistance and flame retardance.
[Applications]
· For masking of surrounding areas during welding or polishing.
· Heat resistant anchoring or binding for duct sealing, etc.

Part Number
361-19X10-R
361-25X10-R
361-50X10-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 933.34

BINDING TAPES 1 Piece(s) Same day 19 328-3933 54 1 Roll

฿ 1,561.67

BINDING TAPES 1 Piece(s) Same day 25 328-3941 71 1 Roll

฿ 3,113.34

BINDING TAPES 1 Piece(s) Same day 50 328-3950 142 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1