(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3MTM Pullout Tab Dispenser FD50

3M<SUP>TM</SUP> Pullout Tab Dispenser FD50

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FD50

  • Product Type
    Fixture
  • Color
    Gold and silver
  • Width(mm)
    101
  • Details Type
    Dispenser
  • Depth(mm)
    203
  • Height(mm)
    87
  • Trusco Code
    382-2745
  • Mass(g)
    500
  • Maximum Tape Width(mm)
    48
  • Maximum Tape Outer Diameter(mm)
    130
  • Features
    This cutter makes tabs which can easily remove tape. Tape can be drawn with light power, and it is useful with ideal weight balance.
  • Specifications
    For 3-inch (76 mm) paper tubes
  • Specification 2
    Tape not included
  • Compatible Tape
    OPP tape
  • Material
    Steel, Stainless Steel
  • Internal capacity
    1 pc.
Part Number
FD50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 3,970.00

TAPE CUTTERS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Fixture
  • Color
    Gold and silver
  • Width(mm)
    101
  • Details Type
    Dispenser
  • Depth(mm)
    203
  • Height(mm)
    87
  • Trusco Code
    382-2745
  • Mass(g)
    500
  • Maximum Tape Width(mm)
    48
  • Maximum Tape Outer Diameter(mm)
    130
  • Features
    This cutter makes tabs which can easily remove tape. Tape can be drawn with light power, and it is useful with ideal weight balance.
  • Specifications
    For 3-inch (76 mm) paper tubes
  • Specification 2
    Tape not included
  • Compatible Tape
    OPP tape
  • Material
    Steel, Stainless Steel
  • Internal capacity
    1 pc.

Product Description

[Features]
· The cutter creates a tab on the tape as it is dispensed, making it easier to remove.
· The tape dispenses easily, and the ideal weight balance makes it easy to use.

Specifications of FD50

  • Product Type
    Fixture
  • Color
    Gold and silver
  • Width(mm)
    101
  • Details Type
    Dispenser
  • Depth(mm)
    203
  • Height(mm)
    87
  • Trusco Code
    382-2745
  • Mass(g)
    500
  • Maximum Tape Width(mm)
    48
  • Maximum Tape Outer Diameter(mm)
    130
  • Features
    This cutter makes tabs which can easily remove tape. Tape can be drawn with light power, and it is useful with ideal weight balance.
  • Specifications
    For 3-inch (76 mm) paper tubes
  • Specification 2
    Tape not included
  • Compatible Tape
    OPP tape
  • Material
    Steel, Stainless Steel
  • Internal capacity
    1 pc.
Part Number
FD50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 3,970.00

TAPE CUTTERS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1