(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
PP-18 |
TDB-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Height (mm) |
Sizes (mm) |
Trusco Code | Mass (g) |
Maximum tape width (mm) |
Maximum tape outer diameter (mm) |
Features | Suitable tape | Body | Cutter Blade | Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 665.75 |
TAPE CUTTERS | 4 Piece(s) | 5 Day(s) | Blue | 60 | - | 003-2522 | 240 | 50 | 136 | Without using scissors, you can apply and cut the tape all at once with one hand. | OPP/Craft Tape | Steel | Steel | - | 1 pc. | ||
฿ 136.20 |
TAPE CUTTERS | 1 Piece(s) | Same day | - | 650 | 55×19 | 321-6187 | 3.6 | - | - | - | - | - | - | Steel | 1 pc. |
[Features]
· Allows tape to be cut and placed with one hand, without scissors.
· Can be used with PP and craft paper-backed tape.
Part Number |
---|
PP-18 |
TDB-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Height (mm) |
Sizes (mm) |
Trusco Code | Mass (g) |
Maximum tape width (mm) |
Maximum tape outer diameter (mm) |
Features | Suitable tape | Body | Cutter Blade | Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 665.75 |
TAPE CUTTERS | 4 Piece(s) | 5 Day(s) | Blue | 60 | - | 003-2522 | 240 | 50 | 136 | Without using scissors, you can apply and cut the tape all at once with one hand. | OPP/Craft Tape | Steel | Steel | - | 1 pc. | ||
฿ 136.20 |
TAPE CUTTERS | 1 Piece(s) | Same day | - | 650 | 55×19 | 321-6187 | 3.6 | - | - | - | - | - | - | Steel | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?