(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Skid Tape for Barefoot, Romance

Anti-Skid Tape for Barefoot, Romance

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SAS-R-50

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    1
  • Color Details
    Gray
  • Adhesiveness
    0.96N/10mm
  • Tensile Strength
    11.8N/10mm
  • Trusco Code
    401-1783
  • Mass(g)
    375
  • Features
    Rubber particles gentle on the skin are used for the anti-slip layer.
  • Application
    For indoors (for areas used when barefoot)
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Polyester film
  • Adhesive
    Acrylic
  • Non-Slip Layer
    Rubber Particle
  • Internal capacity
    1 Roll
Part Number
SAS-R-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 2,654.37

ANTI-SLIP TAPES(FOR INDOOR) 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    1
  • Color Details
    Gray
  • Adhesiveness
    0.96N/10mm
  • Tensile Strength
    11.8N/10mm
  • Trusco Code
    401-1783
  • Mass(g)
    375
  • Features
    Rubber particles gentle on the skin are used for the anti-slip layer.
  • Application
    For indoors (for areas used when barefoot)
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Polyester film
  • Adhesive
    Acrylic
  • Non-Slip Layer
    Rubber Particle
  • Internal capacity
    1 Roll

Product Description

Tape which uses rubber particles gentle on the skin for the anti-slip layer.

[Features]
· Excellent water resistance and also works extremely well at high temperatures.
· As it contains a mold-proofing agent, it is also suitable for places with high humidity such as bathrooms.

[Applications]
· For indoors. (For areas used when barefoot)
· For bathrooms and bathtubs.
· For poolside and leisure supplies.

Specifications of SAS-R-50

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    1
  • Color Details
    Gray
  • Adhesiveness
    0.96N/10mm
  • Tensile Strength
    11.8N/10mm
  • Trusco Code
    401-1783
  • Mass(g)
    375
  • Features
    Rubber particles gentle on the skin are used for the anti-slip layer.
  • Application
    For indoors (for areas used when barefoot)
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Polyester film
  • Adhesive
    Acrylic
  • Non-Slip Layer
    Rubber Particle
  • Internal capacity
    1 Roll
Part Number
SAS-R-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 2,654.37

ANTI-SLIP TAPES(FOR INDOOR) 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1