(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

No. 440/No. 443/ No. 4430 Ultra High Molecular Weight Polyethylene Product, White

No. 440/No. 443/ No. 4430 Ultra High Molecular Weight Polyethylene Product, White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 439.27 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4430X13X25
4430X13X100
4430X13X300
4430X13X350
4430X25X19
4430X25X50
4430X25X100
4430X25X300
4430X25X350
N4430-75-10-0.13-PACK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 584.01

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 10 Day(s) - 25 0.16 401-0787 95 1 Roll

฿ 2,304.96

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 10 Day(s) - 100 0.16 401-0761 381 1 Roll

฿ 6,477.13

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 14 Day(s) - 300 0.16 401-0795 1144 1 Roll

฿ 7,958.01

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 12 Day(s) - 350 0.16 401-0809 1335 1 Roll

฿ 439.27

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 19 Day(s) - 19 0.28 401-0833 95 1 Roll

฿ 1,423.41

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 19 Day(s) - 50 0.28 401-0876 249 1 Roll

฿ 2,831.04

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 19 Day(s) - 100 0.28 401-0825 498 1 Roll

฿ 7,979.85

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 12 Day(s) - 300 0.28 401-0850 1494 1 Roll

฿ 9,711.60

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 10 Day(s) - 350 0.28 401-0868 1743 1 Roll

฿ 5,064.32

ADHESIVE CLOTH TAPES 1 Piece(s) Same day 10 75 0.13 - - 1 Box (4 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    10
  • Color Details
    White
  • Tensile Strength
    55.3MPa
  • Stretch
    400%
  • Base Materials
    Ultrahigh molecular weight polyethylene film
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Release-Paper
    Available
  • Peel adhesion (stainless steel plate)
    10.9N/20mm
  • Surface resistance rate
    10¹⁶Ω

Product Description

Pressure sensitive electric/electronic film (440) / tape (443, 4430) with release liner using ultrahigh molecular weight polyethylene film as base material. (White)
[Features]
· Impact resistance is especially high compared with adhesive tapes that use other resin films.
· It also has excellent abrasion resistance, self-lubricity, chemical resistance, non-water absorption and non-hygroscopicity.
· Offers good adhesion of base and adhesive.
[Applications]
· Lapping on sliding surface and guide rail.
· Sliding surface sliding material.
* Note: The thickness of No. 443/No. 4430 is the base material thickness.

Part Number
4430X13X25
4430X13X100
4430X13X300
4430X13X350
4430X25X19
4430X25X50
4430X25X100
4430X25X300
4430X25X350
N4430-75-10-0.13-PACK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 584.01

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 10 Day(s) - 25 0.16 401-0787 95 1 Roll

฿ 2,304.96

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 10 Day(s) - 100 0.16 401-0761 381 1 Roll

฿ 6,477.13

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 14 Day(s) - 300 0.16 401-0795 1144 1 Roll

฿ 7,958.01

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 12 Day(s) - 350 0.16 401-0809 1335 1 Roll

฿ 439.27

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 19 Day(s) - 19 0.28 401-0833 95 1 Roll

฿ 1,423.41

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 19 Day(s) - 50 0.28 401-0876 249 1 Roll

฿ 2,831.04

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 19 Day(s) - 100 0.28 401-0825 498 1 Roll

฿ 7,979.85

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 12 Day(s) - 300 0.28 401-0850 1494 1 Roll

฿ 9,711.60

ULTRA HIGH MOLECULAR WEIGHT P 1 Piece(s) 10 Day(s) - 350 0.28 401-0868 1743 1 Roll

฿ 5,064.32

ADHESIVE CLOTH TAPES 1 Piece(s) Same day 10 75 0.13 - - 1 Box (4 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1