903UL/9030UL/903-T/903SC NITOFLON Fluorine Resin Adhesive Tapes

Caution
Product Description
A fluororesin tape with a polytetrafluoroethylene resin film as the backing and silicone adhesive applied to the treated surface.
[Features]
·Can be used in a temperature range of -60 to 200°C (0 to 80°C for 903SC). Good adhesion to various materials
·Uses H-class insulating material, and has excellent releasability, slipperiness, and flame resistance. The non-adhesive side has the excellent properties of tetrafluoroethylene resin, such as electrical properties, heat resistance, and weather resistance.
·Environmentally friendly product that has acquired UL-510 and complies with Notification No. 20 of the Ministry of Health, Labor and Welfare
·Lamination, winding, bundling, and sealing are smooth, just like regular adhesive tapes.
[Applications]
·Insulation of wires, cables and coils
·Measures against rubbing of sliding parts
Features
●Heat resistant adhesive tape mainly coated with fluoropolymer based material with silicone based adhesive.●Excellent in heat resistance.
Usage
●Various coils, motors, lead wire heat resistant bundles.●Friction surface lining of the shoot and hopper.
Specification
●Color:Gray●Working Temperature: -60 to 200°C
●UL Standard Product
Materials
●Base Material: Fluorine Resin(PTFE)●Adhesive: Silicone Type