- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Petrolatum No.59 Series, No.59PW (Undercoat)
Specifications of 59PW
-
- Product Type
- Fixture
-
- Color
- Brown-based
-
- Color Details
- Reddish brown
-
- Trusco Code
- 377-7146
-
- Mass(g)
- 3000
-
- Features
- Undercoat for petrolatum type corrosion prevention tape.
-
- Application
- When applied to a steel surface, it fills the gap between the base and the tape and glues the tape to the base.
-
- Exactly
- 170
-
- Specific Gravity
- 1.05
-
- Amount of evaporation(%)
- 0.0171
-
- Operating Temperature Range(°C)
- -5~125
-
- Material
- Petrolatum + Inorganic Filler + Rust Converter
-
- Internal capacity
- 1 Can
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 3,324.29
|
PIPEWRAPS
|
1 Piece(s)
|
|
1 Day(s)
|
1 Can |
Basic Specifications
-
- Product Type
- Fixture
-
- Color
- Brown-based
-
- Color Details
- Reddish brown
-
- Trusco Code
- 377-7146
-
- Mass(g)
- 3000
-
- Features
- Undercoat for petrolatum type corrosion prevention tape.
-
- Application
- When applied to a steel surface, it fills the gap between the base and the tape and glues the tape to the base.
-
- Exactly
- 170
-
- Specific Gravity
- 1.05
-
- Amount of evaporation(%)
- 0.0171
-
- Operating Temperature Range(°C)
- -5~125
-
- Material
- Petrolatum + Inorganic Filler + Rust Converter
-
- Internal capacity
- 1 Can
Product Description
Auxiliary agent for No. 59 tapes made by adding inorganic filler and rust conversion agent to petrolatum and making a paste.
[Features]
·Undercoat material for petrolatum-based anti-corrosion tapes.
·Acting on rusted areas, it converts red rust to black rust and stabilizes the rust.
·Comes in a 3 kg can.
[Applications]
·By applying it to the steel surface, it eliminates the gap between the substrate and the tape, allowing the tape to adhere to the substrate and exhibiting a rust-preventive effect.
[Materials]
·Petrolatum + inorganic filler + rust conversion agent
Specifications of 59PW
-
- Product Type
- Fixture
-
- Color
- Brown-based
-
- Color Details
- Reddish brown
-
- Trusco Code
- 377-7146
-
- Mass(g)
- 3000
-
- Features
- Undercoat for petrolatum type corrosion prevention tape.
-
- Application
- When applied to a steel surface, it fills the gap between the base and the tape and glues the tape to the base.
-
- Exactly
- 170
-
- Specific Gravity
- 1.05
-
- Amount of evaporation(%)
- 0.0171
-
- Operating Temperature Range(°C)
- -5~125
-
- Material
- Petrolatum + Inorganic Filler + Rust Converter
-
- Internal capacity
- 1 Can
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 3,324.29
|
PIPEWRAPS
|
1 Piece(s)
|
|
1 Day(s)
|
1 Can |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Undercoat for petrolatum anti-corrosion tape.
●Petrolatum is made into paste by adding inorganic filler agent and rust conversion agent and it is 3kg canned.Specification
●Color:Yellowish Brown
●SPQ(can):2
●Cone Penetration: 170
●Specific Gravity: 1.05
●Evaporation Amount: 1.71%
●Working Temperature: -5 to 125°CMaterials
●Petrolatum + inorganic filler + rust conversion filler agentWarning
●When using petrolatum anti-corrosion tape please be sure to use the undercoat material.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?