(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AT-50 |
AT-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Adhesiveness | Tensile Strength | Trusco Code | Mass (g) |
Base Materials | Adhesive | Adhesive Strength (stainless steel plate, 180 degree peel) (N/20mm) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,002.82 |
ALUMINUMTAPES | 1 Piece(s) | Same day | 50 | - | 68N/20mm | 125-1236 | 720 | Soft Aluminum (#50) | Acrylic | 18.5 | 1 Roll | ||
฿ 1,448.18 |
ALUMINUM TAPES | 1 Piece(s) | 1 Day(s) | 75 | 17.1N/10mm | 30N/10mm | 125-1244 | 1080 | Aluminum Foil | Synthetic Resin Type | - | 1 Roll |
Single-sided adhesive tape with a release liner and acrylic adhesive agent applied to the soft aluminum foil side.
[Features]
· Uses a powerful adhesive and a soft aluminum foil as its base material. Featuring excellent adhesion strength, heat resistance, and retention strength.
· Offers stable adhesion on materials including metal and plastic. Excellent retention.
· With release liner, also enables easy secondary processing.
[Applications]
· Adhesion and sealing of joints on ducts and metal pipes.
· For securing heat/cold radiation pipes. For fixing joints of air conditioning ducts.
· For gap shield for use around plumbing such as sinks.
Part Number |
---|
AT-50 |
AT-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Adhesiveness | Tensile Strength | Trusco Code | Mass (g) |
Base Materials | Adhesive | Adhesive Strength (stainless steel plate, 180 degree peel) (N/20mm) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,002.82 |
ALUMINUMTAPES | 1 Piece(s) | Same day | 50 | - | 68N/20mm | 125-1236 | 720 | Soft Aluminum (#50) | Acrylic | 18.5 | 1 Roll | ||
฿ 1,448.18 |
ALUMINUM TAPES | 1 Piece(s) | 1 Day(s) | 75 | 17.1N/10mm | 30N/10mm | 125-1244 | 1080 | Aluminum Foil | Synthetic Resin Type | - | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?