- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
No.5 Acetate-Backed Super-Flexible Adhesive Insulating Tape
Specifications of 5-1920
-
- Product Type
- Adhesive Tape
-
- Color
- Black
-
- Width(mm)
- 19
-
- Length(m)
- 20
-
- Thickness(mm)
- 0.23
-
- Color Details
- Black
-
- Adhesiveness
- 2.7N/10mm
-
- Tensile Strength
- 67.4N/10mm
-
- Trusco Code
- 377-7031
-
- Mass(g)
- 74
-
- Operating Temperature Range(°C)
- -10~105
-
- Base Materials
- Acetate Cloth
-
- Adhesive
- Acrylic
-
- Cutting Method
- Can cut by hand
-
- Internal capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 241.50
|
HEAT-RESISTANT TAPES
|
1 Piece(s)
|
|
Same day
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Black
-
- Width(mm)
- 19
-
- Length(m)
- 20
-
- Thickness(mm)
- 0.23
-
- Color Details
- Black
-
- Adhesiveness
- 2.7N/10mm
-
- Tensile Strength
- 67.4N/10mm
-
- Trusco Code
- 377-7031
-
- Mass(g)
- 74
-
- Operating Temperature Range(°C)
- -10~105
-
- Base Materials
- Acetate Cloth
-
- Adhesive
- Acrylic
-
- Cutting Method
- Can cut by hand
-
- Internal capacity
- 1 Roll
Product Description
Acetate cloth adhesive tape for electrical insulation with excellent heat resistance.
[Features]
·Excellent workability
·Highly flexible and ideal for bundling uneven electric wires
·Excellent corrosion resistance
[Applications]
・ For winding up transformers, coils, etc., for exterior
・ Bundling when performing varnish and wax treatment
・ For bundling home appliances and vehicle harnesses
Specifications of 5-1920
-
- Product Type
- Adhesive Tape
-
- Color
- Black
-
- Width(mm)
- 19
-
- Length(m)
- 20
-
- Thickness(mm)
- 0.23
-
- Color Details
- Black
-
- Adhesiveness
- 2.7N/10mm
-
- Tensile Strength
- 67.4N/10mm
-
- Trusco Code
- 377-7031
-
- Mass(g)
- 74
-
- Operating Temperature Range(°C)
- -10~105
-
- Base Materials
- Acetate Cloth
-
- Adhesive
- Acrylic
-
- Cutting Method
- Can cut by hand
-
- Internal capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 241.50
|
HEAT-RESISTANT TAPES
|
1 Piece(s)
|
|
Same day
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Uses for insulation of electric/electronic equipment, insulation protection of wire harness, binding and so on.Usage
●For type A electrical insulation.
●For consumer electronics and in-vehicle harness binding.Specification
●Color:Black
●W x L(mm x m):19 x 20
●Thickness(mm):0.23
●SPQ(roll):200
●Viscosity: 2.7N/10mm
●Tensile Strength: 67.4N/10mm
●Working Temperature: -10 to 105°CMaterials
●Base Material: Acetate Cloth
●Adhesive: Acrylics
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?