(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.541 Foam Butyl Rubber-Backed Double-Sided Adhesive Tape

No.541 Foam Butyl Rubber-Backed Double-Sided Adhesive Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 224.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
541-10
541-15
541-20
541-25
541-30
541-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 224.52

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 10 10 4953871102259 436-2195 66 1 Roll

฿ 318.34

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) - 15 4953871102846 436-2209 100 1 Roll

฿ 476.61

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) - 20 4953871102228 401-1040 133 1 Roll

฿ 660.00

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 19 Day(s) - 25 4953871102235 401-1058 166 1 Roll

฿ 556.98

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) - 30 4953871102242 401-1066 199 1 Roll

฿ 1,317.26

DOUBLE-COATEDTAPESFORINDUS 1 Piece(s) Same day - 50 4953871100422 394-0101 331 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    10
  • Thickness(mm)
    0.75
  • Color Details
    Black
  • Adhesiveness
    6.2N/10mm
  • Base Materials
    Foam Butyl Rubber Sheet
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Release-Paper
    Available
  • Internal capacity
    1 Roll

Product Description

A double-sided adhesive tape that uses a foamed butyl rubber sheet as the base material.
[Features]
·A double-sided tape with the flexibility of a foamed butyl rubber sheet and a tape thickness of 0.75 mm.
·Good conformability and conformability to adhesive surfaces.
·Excellent adhesion at low temperatures and rough surfaces.
[Applications]
·Fixing plastic and metal nameplates.
·Holds household items.
·Temporary fixing of metal building materials, fixation of decorative moldings and decorative materials.

Part Number
541-10
541-15
541-20
541-25
541-30
541-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 224.52

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 10 10 4953871102259 436-2195 66 1 Roll

฿ 318.34

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) - 15 4953871102846 436-2209 100 1 Roll

฿ 476.61

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) - 20 4953871102228 401-1040 133 1 Roll

฿ 660.00

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 19 Day(s) - 25 4953871102235 401-1058 166 1 Roll

฿ 556.98

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) - 30 4953871102242 401-1066 199 1 Roll

฿ 1,317.26

DOUBLE-COATEDTAPESFORINDUS 1 Piece(s) Same day - 50 4953871100422 394-0101 331 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1