(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.5302A Double-Sided Adhesive Tape for Bonding Silicone Rubber

No.5302A Double-Sided Adhesive Tape for Bonding Silicone Rubber

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 5302A-50

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.085
  • Color Details
    Clear
  • Trusco Code
    377-7057
  • Mass(g)
    332
  • Base Materials
    Polyester film
  • Adhesive
    1-Surface: Silicone, 2-Surface: Acrylic
  • Cutting Method
    Cutter Required
  • Release-Paper
    Available
  • 180° peel adhesion (stainless steel plate) 1 surface(N/20mm)
    10.0
  • 180° peel adhesion (stainless steel plate) 2 surfaces(N/20mm)
    11.4
  • Internal capacity
    1 Roll
Part Number
5302A-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 2,600.64

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.085
  • Color Details
    Clear
  • Trusco Code
    377-7057
  • Mass(g)
    332
  • Base Materials
    Polyester film
  • Adhesive
    1-Surface: Silicone, 2-Surface: Acrylic
  • Cutting Method
    Cutter Required
  • Release-Paper
    Available
  • 180° peel adhesion (stainless steel plate) 1 surface(N/20mm)
    10.0
  • 180° peel adhesion (stainless steel plate) 2 surfaces(N/20mm)
    11.4
  • Internal capacity
    1 Roll

Product Description

Double-sided tape for bonding silicone rubber.
[Features]
·Double-sided adhesive tape with silicone adhesive on one side that adheres well to silicone rubber and has excellent electrical insulation.
·The two sides use an acrylic pressure-sensitive adhesive that exhibits excellent adhesion to adherends such as metal and plastic plates.
·With double separator.
[Applications]
·Fixing parts made of silicone materials.

Specifications of 5302A-50

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.085
  • Color Details
    Clear
  • Trusco Code
    377-7057
  • Mass(g)
    332
  • Base Materials
    Polyester film
  • Adhesive
    1-Surface: Silicone, 2-Surface: Acrylic
  • Cutting Method
    Cutter Required
  • Release-Paper
    Available
  • 180° peel adhesion (stainless steel plate) 1 surface(N/20mm)
    10.0
  • 180° peel adhesion (stainless steel plate) 2 surfaces(N/20mm)
    11.4
  • Internal capacity
    1 Roll
Part Number
5302A-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 2,600.64

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1st surface: Silicon based adhesive that adheres well to silicone rubber and has excellent electrical insulation is used.
●2nd surface: Acrylic adhesive that exerts excellent adhesion to adherends such as metal and plastic sheets is used.

Usage

●For bonding of silicone rubber.

Specification

●Color:Clear
●W x L(mm x m):50 x 20
●Thickness(mm):0.085
●SPQ(roll):10
●Viscosity: 4.2N/10mm

Materials

●Base Material: Polyester
●Adhesive:(first side) Silicone Type,(second side)Acrylic Type