(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-Sided Adhesive Tape for Laminating Urethane Foam No.501L

Double-Sided Adhesive Tape for Laminating Urethane Foam No.501L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 501L-50

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Color Details
    White
  • Adhesiveness
    5N/10mm
  • Trusco Code
    377-6964
  • Mass(g)
    763
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Release-Paper
    Available
  • Internal capacity
    1 Roll
Part Number
501L-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 1,006.67

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Color Details
    White
  • Adhesiveness
    5N/10mm
  • Trusco Code
    377-6964
  • Mass(g)
    763
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Release-Paper
    Available
  • Internal capacity
    1 Roll

Product Description

Double-sided tape made of flexible nonwoven fabric impregnated with a pressure-sensitive adhesive, excellent for bonding foams.
For foams such as ether type and ester type urethane foam, excellent workability and machining ability are achieved for lamination by rolling and punching.

[Features]
· Excellent adhesion to rough surfaces.
· Excellent recoil resistance and prevents the foam at the curved surface from floating.
· Exhibits excellent adhesion in low temperatures and stable performance even in winter.

[Applications]
· For urethane foam and other adhesives.
· For bonding various foams.

Specifications of 501L-50

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Color Details
    White
  • Adhesiveness
    5N/10mm
  • Trusco Code
    377-6964
  • Mass(g)
    763
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Release-Paper
    Available
  • Internal capacity
    1 Roll
Part Number
501L-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 1,006.67

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1