(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.5011N Fire-Resistant Double-Sided Adhesive Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 403.81 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5011N-15
5011N-20
5011N-25
5011N-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 403.81

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 15 401-0957 260 1 Roll

฿ 641.10

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 20 325-1462 330 1 Roll

฿ 801.58

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 25 401-0965 432 1 Roll

฿ 1,506.67

DOUBLE-COATEDTAPESFORINDUS 1 Piece(s) 10 Day(s) 50 325-1471 840 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Color Details
    White
  • Adhesiveness
    7.15N/10mm
  • Base Materials
    Flame-Retardant Non-Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Release-Paper
    Available
  • Internal capacity
    1 Roll

Product Description

UL-94 VTM-0 approved flame retardant product. [File No. E52859 (M)]
[Features]
·Flame-retardant double-sided tape certified by the flame-retardant standard (UL94).
·High initial adhesion. Excellent adhesion to rough surfaces.
·Good workability at low temperatures.
[575-50]
·This is a double-sided tape that uses a special flexible foam as a backing and has a strong adhesive applied to both sides.
[Applications]
·Adhesion of materials for electrical equipment such as office automation equipment and home appliances, and interior materials for automobiles, vehicles, and aircraft.
·Adhesion of other flame-retardant materials.
[575-50]
·Fixing of various household hangers and installation of hanger boards. Installation of small household appliance parts. Fixing various nameplates and moldings.

Part Number
5011N-15
5011N-20
5011N-25
5011N-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 403.81

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 15 401-0957 260 1 Roll

฿ 641.10

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 20 325-1462 330 1 Roll

฿ 801.58

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 25 401-0965 432 1 Roll

฿ 1,506.67

DOUBLE-COATEDTAPESFORINDUS 1 Piece(s) 10 Day(s) 50 325-1471 840 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Flame retardant double-sided tape certified as flame retardant standard.

Usage

●Adhesion of electrical equipment such as OA, consumer electronics.
●Adhesion of interior materials of automobiles, vehicles and aircraft.

Specification

●Color:White
●Thickness(mm):0.15
●Viscosity: 7.15N/10mm
●UL-94.VTM-0 Approved Item

Materials

●Base Material: Flame Retardant Non-Woven Fabric
●Adhesive: Acrylics