(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

No.5000NS Removable/Readherable Strong Adhesive Double-Sided Adhesive Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 87.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5000NS-10
5000NS-15
5000NS-20
5000NS-25
5000NS-30
5000NS-40
5000NS-50
N5000NS-30-20-0.16-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Width
(mm)
Trusco Code Mass
(g)
Base Materials Release-Paper Second Surface Adhesive Internal capacity

฿ 87.10

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) - Same day - 10 361-5740 72.5 Non‐Woven Fabric - - 1 Roll

฿ 142.56

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) - Same day 10 15 361-5758 108.8 Non‐Woven Fabric - - 1 Roll

฿ 174.19

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) - Same day 10 20 325-1446 145 Non‐Woven Fabric - - 1 Roll

฿ 313.95

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) - Same day - 25 361-5766 181.2 Non‐Woven Fabric - - 1 Roll

฿ 306.00

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) - 10 Day(s) - 30 361-5774 217.5 Non‐Woven Fabric - - 1 Roll

฿ 408.00

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) - 12 Day(s) - 40 361-5782 290 Non‐Woven Fabric - - 1 Roll

฿ 461.67

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) - Same day 10 50 325-1454 355 Non‐Woven Fabric - - 1 Roll

฿ 7,560.46

ADHESIVE CLOTH TAPES 1 Pack(s)

42 Pieces Per Package

3 Day(s) - 30 - - Non-woven fabric Release-Liner Acrylic 1 Box (42 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    20
  • Thickness(mm)
    0.16
  • Color Details
    White
  • Adhesiveness
    8.55N/10mm
  • Tensile Strength
    20N/10mm
  • Specifications
    Can cut by hand
  • Adhesive
    Acrylic

Product Description

Double-sided tape with strong adhesion that allows removal.
[Features]
· Flexible and tough nonwoven fabric is used for the base material, eliminating the tedious work of removing the tape by tearing away the material.
· Uses an adhesive unlikely to leave glue residue.
· Offers good adhesion even for plastic materials such as polypropylene and polystyrene.
[Applications]
· For gluing materials such as sheet metal, foams, sheet plastic, etc.
· For adhering parts that require recycling.
· For adhesion of cushioning materials and sealing materials for household appliances.
· For adhering internal components of mobile phones and PCs to PET film, etc.

Part Number
5000NS-10
5000NS-15
5000NS-20
5000NS-25
5000NS-30
5000NS-40
5000NS-50
N5000NS-30-20-0.16-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Width
(mm)
Trusco Code Mass
(g)
Base Materials Release-Paper Second Surface Adhesive Internal capacity

฿ 87.10

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) - Same day - 10 361-5740 72.5 Non‐Woven Fabric - - 1 Roll

฿ 142.56

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) - Same day 10 15 361-5758 108.8 Non‐Woven Fabric - - 1 Roll

฿ 174.19

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) - Same day 10 20 325-1446 145 Non‐Woven Fabric - - 1 Roll

฿ 313.95

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) - Same day - 25 361-5766 181.2 Non‐Woven Fabric - - 1 Roll

฿ 306.00

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) - 10 Day(s) - 30 361-5774 217.5 Non‐Woven Fabric - - 1 Roll

฿ 408.00

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) - 12 Day(s) - 40 361-5782 290 Non‐Woven Fabric - - 1 Roll

฿ 461.67

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) - Same day 10 50 325-1454 355 Non‐Woven Fabric - - 1 Roll

฿ 7,560.46

ADHESIVE CLOTH TAPES 1 Pack(s)

42 Pieces Per Package

3 Day(s) - 30 - - Non-woven fabric Release-Liner Acrylic 1 Box (42 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A strong adhesive type, repeeling is possible.

Usage

●Adhesion of cushioning materials and sealing materials of OA equipment and consumer electronics.
●Adhesion of internal parts such as cell phones and PCs.

Specification

●Color:White
●Thickness(mm):0.16
●Viscosity: 8.55N/10mm

Materials

●Base Material: Non-Woven Fabric
●Adhesive: Acrylics