(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-Sided Adhesive Tape No.523

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 242.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
523-50
523N-25
523N-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 485.00

DOUBLE-COATED ADHESIVE TAPES 1 Piece(s) Same day 50 126-5407 600 1 Roll

฿ 242.00

DOUBLE-COATED ADHESIVE TAPES 1 Piece(s) Same day 25 126-5385 300 1 Roll

฿ 292.00

DOUBLE-COATED ADHESIVE TAPES 1 Piece(s) 1 Day(s) 30 126-5393 360 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    15
  • Thickness(mm)
    0.5
  • Color Details
    Cream
  • Adhesiveness
    15N/25mm
  • Tensile Strength
    74N/cm
  • Base Materials
    Woven Fabric
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll

Product Description

Double-sided tape for fixing carpets.
[Features]
・Adheres well even to rough surfaces.
・Can be applied neatly with no glue sticking out.
[Applications]
・Fixing carpets.
・For pasting up posters.
*Cannot be used on hardwood floors as the surface is likely to be damaged when removed.

Part Number
523-50
523N-25
523N-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 485.00

DOUBLE-COATED ADHESIVE TAPES 1 Piece(s) Same day 50 126-5407 600 1 Roll

฿ 242.00

DOUBLE-COATED ADHESIVE TAPES 1 Piece(s) Same day 25 126-5385 300 1 Roll

฿ 292.00

DOUBLE-COATED ADHESIVE TAPES 1 Piece(s) 1 Day(s) 30 126-5393 360 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the pressure-sensitive adhesive of moderate thickness is applied to both sides of cloth as base, excellent in adhesiveness to fitting surface and fitting performance.

Usage

●For adhesion to rough surfaces, adhesion of carpets and so on.

Specification

●Color:Cream
●Thickness(mm):0.55
●Viscosity: 1 Side 4.44N/10mm, 2 Sides 5.56N/10mm

Materials

●Base Material: Staple Fiber
●Adhesive: Rubber