(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.500 General-Purpose Double-Sided Adhesive Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 99.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
500-10
500-15
500-20
500-25
500-30
500-40
500-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 99.87

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 1 Day(s) 10 401-0884 57 1 Roll

฿ 177.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 1 Day(s) 15 401-0892 86 1 Roll

฿ 234.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) 20 401-0906 114 1 Roll

฿ 292.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 25 401-0914 143 1 Roll

฿ 353.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 1 Day(s) 30 401-0922 171 1 Roll

฿ 470.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) 40 401-0931 228 1 Roll

฿ 498.97

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) 50 401-0949 285 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    20
  • Thickness(mm)
    0.17
  • Color Details
    White
  • Adhesiveness
    6.35N/10mm
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Release-Paper
    Available
  • Internal capacity
    1 Roll

Product Description

A general-purpose double-sided adhesive tape suitable for a wide range of applications.
[Features]
·Double-sided tape with high resistance to repulsion.
·Excellent adhesion to films and plastic materials.
·Acquired UL969.
[Applications]
·Adhesion and fixing of nameplates, metal and plastic plates, etc.
·Decoration fixation for automotive meter panels, coolers, etc.
·For fixing home appliance parts and rubber legs.

Part Number
500-10
500-15
500-20
500-25
500-30
500-40
500-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 99.87

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 1 Day(s) 10 401-0884 57 1 Roll

฿ 177.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 1 Day(s) 15 401-0892 86 1 Roll

฿ 234.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) 20 401-0906 114 1 Roll

฿ 292.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 25 401-0914 143 1 Roll

฿ 353.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 1 Day(s) 30 401-0922 171 1 Roll

฿ 470.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) 40 401-0931 228 1 Roll

฿ 498.97

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) 50 401-0949 285 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The performance to withstand repulsion is superior compared with other double-sided tape.
●UL969 is acquired.

Specification

●Color:White
●Thickness(mm):0.17
●Viscosity: 6.35N/10mm

Materials

●Base Material: Non-Woven Fabric
●Adhesive: Acrylics