- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Cloth Adhesive tape for Curing Nito Cloth Tape No. 7500 Thickness (mm) 0.316
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Internal capacity |
|
฿ 157.07
|
CLOTH MASKING TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
25 |
401-1716 |
225 |
1 Roll |
|
฿ 303.20
|
CLOTH MASKING TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
50 |
401-1741 |
450 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Red Type
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.316
-
- Color Details
- Coral
-
- Adhesiveness
- 3.34N/10mm
-
- Tensile Strength
- 70N/10mm
-
- Features
- Adhesive strength, cutting ability, strength, and other properties are provided. This item has great weather endurance for use in the middle of summer or winter, and there is very little residual glue after being peeled away.
-
- Specifications
- Can cut by hand
-
- Base Materials
- Cloth
-
- Adhesive
- Rubber-Based
-
- Internal capacity
- 1 Roll
Product Description
3 types of cloth adhesive tape for curing, easy to work with and without adhesive residue after removal.
[Features]
· Special adhesive is applied to the cloth of the base material.
· Excellent adhesive strength, cutting ability, strength, weather resistance, etc.
· This item has great weather endurance for use in the middle of summer or winter, and there is very little glue residue after being peeled away.
[Applications]
· For securing the curing material during exterior work.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Internal capacity |
|
฿ 157.07
|
CLOTH MASKING TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
25 |
401-1716 |
225 |
1 Roll |
|
฿ 303.20
|
CLOTH MASKING TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
50 |
401-1741 |
450 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?