(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Airtight Packing for Frameworks (2x4)

Airtight Packing for Frameworks (2x4)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of G0090

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    30
  • Length(m)
    5
  • Thickness(mm)
    10
  • Adhesiveness
    10N/25mm
  • Color Details
    Black
  • Trusco Code
    362-1227
  • Mass(g)
    288
  • Features
    It includes EPDM rubber as a main component and is superior in heat resistance, weather resistance and durability
  • Application
    For making the areas where the floor and walls meet airtight and watertight.
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    EPDM
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
G0090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 745.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    30
  • Length(m)
    5
  • Thickness(mm)
    10
  • Adhesiveness
    10N/25mm
  • Color Details
    Black
  • Trusco Code
    362-1227
  • Mass(g)
    288
  • Features
    It includes EPDM rubber as a main component and is superior in heat resistance, weather resistance and durability
  • Application
    For making the areas where the floor and walls meet airtight and watertight.
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    EPDM
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Includes EPDM rubber as a main component and has superior heat resistance, weather resistance, and durability.
· Flexible foam which fits well even to uneven surfaces and features excellent water stopping properties.
[Applications]
· For sealing and waterproofing the areas where the floor and walls meet.

Specifications of G0090

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    30
  • Length(m)
    5
  • Thickness(mm)
    10
  • Adhesiveness
    10N/25mm
  • Color Details
    Black
  • Trusco Code
    362-1227
  • Mass(g)
    288
  • Features
    It includes EPDM rubber as a main component and is superior in heat resistance, weather resistance and durability
  • Application
    For making the areas where the floor and walls meet airtight and watertight.
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    EPDM
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
G0090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 745.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1