- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Heavy Duty Waterproof Use Double-Sided Tape (Black) KZ-12
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 339.87
|
WATERPROOF SEALING TAPES
|
1 Piece(s)
|
|
3 Day(s)
|
30 |
328-0501 |
430 |
1 Roll |
|
฿ 640.00
|
WATERPROOF SEALING TAPES
|
1 Piece(s)
|
|
Same day
|
50 |
328-0519 |
710 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Black
-
- Length(m)
- 10
-
- Thickness(mm)
- 1
-
- Adhesiveness
- 45.8N/20mm
-
- Color Details
- Black
-
- Specifications
- Cutting Requires Cutter
-
- Material (base)
- Cotton Cloth
-
- Adhesive
- Butyl Rubber-Based
-
- Amount Of Content
- 1 Roll
Product Description
Double-sided airtight waterproof tape with butyl rubber adhesive.
[Features]
·Excellent adhesion to rough surfaces, waterproof sealability, and long-term durability.
·Even in summer, there is almost no dripping or staining of the adhesive.
·It is flexible even in winter, and adapts well to complex parts.
[Applications]
·For building construction and temporary fixing of sheet metal.
·For adhesion of waterproof sheets and interior materials.
·For waterproofing around the sash, various waterproof seals.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 339.87
|
WATERPROOF SEALING TAPES
|
1 Piece(s)
|
|
3 Day(s)
|
30 |
328-0501 |
430 |
1 Roll |
|
฿ 640.00
|
WATERPROOF SEALING TAPES
|
1 Piece(s)
|
|
Same day
|
50 |
328-0519 |
710 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A double-coated tape for waterproofing which is used as a building material.
●Weatherproof and waterproof type, and has waterproof and moisture proof effect.Usage
●Fixing of roofing material, adhesion of waterproof sheet, temporary tacking of exterior material, adhesion of interior materials, various waterproof seals such as sash frame, adhesion of artificial turf.Specification
●Color:Black
●Thickness(mm):1
●Viscosity: 22.9N/10mmMaterials
●Base Material: Cotton Cloth
●Adhesive: Butyl Rubber
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?