- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Heavy Duty Waterproof Use Double-Sided Tape (White) KZ-11
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 475.68
|
WATERPROOF SEALING TAPES
|
4 Piece(s)
|
|
5 Day(s)
|
30 |
335-5900 |
430 |
1 Roll |
|
฿ 854.00
|
WATERPROOF SEALING TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
50 |
335-5918 |
710 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- White Type
-
- Length(m)
- 10
-
- Thickness(mm)
- 1
-
- Adhesiveness
- 29.8N/20mm
-
- Color Details
- White
-
- Specifications
- Cutting Requires Cutter
-
- Material (base)
- Cotton Cloth
-
- Adhesive
- Butyl Rubber-Based
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· Features outstanding adhesion to rough surfaces, waterproof sealing, and long-term durability.
· White butyl type that barely leaves adhesive removal marks.
· Its flexibility does not change under low temperature and it fits well with complicated parts.
[Applications]
· For building construction and temporarily securing plate metal.
· For adhesion of waterproof sheets and interior materials.
· For waterproofing around sashes, for various waterproof sealing.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 475.68
|
WATERPROOF SEALING TAPES
|
4 Piece(s)
|
|
5 Day(s)
|
30 |
335-5900 |
430 |
1 Roll |
|
฿ 854.00
|
WATERPROOF SEALING TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
50 |
335-5918 |
710 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?