(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Airtight/Waterproof Acrylic/Butyl AB Double-Sided Tape KZ-15

Airtight/Waterproof Acrylic/Butyl AB Double-Sided Tape KZ-15

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J2230

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.3
  • Adhesiveness
    20.6(1 surface)/9.6(2 surface) N / 20 mm
  • Color Details
    Black
  • Trusco Code
    391-4666
  • Mass(g)
    300
  • Specifications
    Can cut by hand
  • Material (base)
    Cloth
  • Adhesive
    Side A (Release Side): Acrylic, Side B: Rubber
  • Amount Of Content
    1 Roll
Part Number
J2230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 442.62

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.3
  • Adhesiveness
    20.6(1 surface)/9.6(2 surface) N / 20 mm
  • Color Details
    Black
  • Trusco Code
    391-4666
  • Mass(g)
    300
  • Specifications
    Can cut by hand
  • Material (base)
    Cloth
  • Adhesive
    Side A (Release Side): Acrylic, Side B: Rubber
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Has the properties of both butyl rubber (good with rough surfaces) and acrylic (low contamination).
· The butyl rubber side also bonds firmly to rough surfaces such as wooden parts.
· The acrylic side is unlikely to produce wrinkles in stickers, etc. or become contaminated.
[Applications]
· For waterproofing and sealing adjacent areas of various openings such as windows, doors, and vents.
· For terminal adhesion, waterproofing, and sealing of waterproof paper and draining sheets.
· Also ideal for 2 x 4 construction method.

Specifications of J2230

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.3
  • Adhesiveness
    20.6(1 surface)/9.6(2 surface) N / 20 mm
  • Color Details
    Black
  • Trusco Code
    391-4666
  • Mass(g)
    300
  • Specifications
    Can cut by hand
  • Material (base)
    Cloth
  • Adhesive
    Side A (Release Side): Acrylic, Side B: Rubber
  • Amount Of Content
    1 Roll
Part Number
J2230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 442.62

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1