- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Airtight/Waterproof Cloth Tape (Double-Sided Adhesive) KZ-8
Specifications of G0020
-
- Product Type
- Adhesive Tape
-
- Color
- Black
-
- Width(mm)
- 50
-
- Length(m)
- 20
-
- Thickness(mm)
- 0.23
-
- Adhesiveness
- 30N/25mm
-
- Tensile Strength
- 10N/50mm
-
- Color Details
- Black
-
- Trusco Code
- 362-1171
-
- Mass(g)
- 340
-
- Specifications
- Cutting Requires Cutter
-
- Material (base)
- Polyethylene cloth
-
- Adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 583.00
|
WATERPROOF SEALING TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Black
-
- Width(mm)
- 50
-
- Length(m)
- 20
-
- Thickness(mm)
- 0.23
-
- Adhesiveness
- 30N/25mm
-
- Tensile Strength
- 10N/50mm
-
- Color Details
- Black
-
- Trusco Code
- 362-1171
-
- Mass(g)
- 340
-
- Specifications
- Cutting Requires Cutter
-
- Material (base)
- Polyethylene cloth
-
- Adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Product Description
Acrylic adhesive double-sided waterproof tape.
[Features]
· Excellent in rough surface adhesion such as ventilation boards and heat insulating foam.
· Tape that is unlikely to wrinkle or be contaminated.
· Passed heat resistance and durability tests in conformance with JIS A 6930 (Plastic films vapour barrier for residential use).
[Applications]
· For the weatherstripping of joints around walls.
· As a joint seal.
· Airtight and moistureproof film. For connection joints.
· For waterproof sealing around sashes.
Specifications of G0020
-
- Product Type
- Adhesive Tape
-
- Color
- Black
-
- Width(mm)
- 50
-
- Length(m)
- 20
-
- Thickness(mm)
- 0.23
-
- Adhesiveness
- 30N/25mm
-
- Tensile Strength
- 10N/50mm
-
- Color Details
- Black
-
- Trusco Code
- 362-1171
-
- Mass(g)
- 340
-
- Specifications
- Cutting Requires Cutter
-
- Material (base)
- Polyethylene cloth
-
- Adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 583.00
|
WATERPROOF SEALING TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?