(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
J3160 |
J3170 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 460.26 |
BRONZE FOIL ADHESIVE TAPES | 4 Piece(s) | 5 Day(s) | - | 38 | 4904140791605 | 391-4747 | 115 | 1 Roll | ||
฿ 576.39 |
BRONZE FOIL ADHESIVE TAPES | 1 Piece(s) | Same day | 10 | 50 | 4904140791704 | 391-4755 | 150 | 1 Roll |
Metallic tape with hard copper foil as base material and acrylic adhesive.
[Features]
·Hard copper foil type copper foil tape.
[Applications]
·Repair of tin roofs and rain gutters.
·For patina roofing and wood decoration.
·For various high frequency shields.
Part Number |
---|
J3160 |
J3170 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 460.26 |
BRONZE FOIL ADHESIVE TAPES | 4 Piece(s) | 5 Day(s) | - | 38 | 4904140791605 | 391-4747 | 115 | 1 Roll | ||
฿ 576.39 |
BRONZE FOIL ADHESIVE TAPES | 1 Piece(s) | Same day | 10 | 50 | 4904140791704 | 391-4755 | 150 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?