- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Waterproof aluminum tape (butyl)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 421.55
|
ALUMINUM TAPES
|
1 Piece(s)
|
|
Same day
|
50 |
335-5926 |
250 |
1 Roll |
|
฿ 657.00
|
ALUMINUM TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
75 |
335-5934 |
370 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Gold and silver
-
- Length(m)
- 5
-
- Thickness(mm)
- 0.5
-
- Adhesiveness
- 27N/25mm
-
- Tensile Strength
- 80N/25mm
-
- Color Details
- Silver
-
- Specifications
- Cutting Requires Cutter
-
- Operating Temperature Range(°C)
- 10~60
-
- Material (base)
- Soft Aluminum Foil + Polyester Film
-
- Adhesive
- Rubber-Based
-
- Amount Of Content
- 1 Roll
Product Description
An aluminum, waterproof metal tape with butyl-based adhesive on one side.
[Features]
· Polyester is laminated onto the aluminum surface.
· Features outstanding adhesion to rough surfaces, waterproof sealing, long-term durability, and weather resistance.
· Shows excellent flexibility and fits well to corners or rough surfaces.
[Applications]
· For reinforced waterproofing of roof materials such as galvanized sheet iron.
· For waterproof repairs of corrugated sheet zinc and iron.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 421.55
|
ALUMINUM TAPES
|
1 Piece(s)
|
|
Same day
|
50 |
335-5926 |
250 |
1 Roll |
|
฿ 657.00
|
ALUMINUM TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
75 |
335-5934 |
370 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?