- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
No.5321 Super-Strong Double-Sided Tape for Rubber Use
Specifications of J1000
-
- Product Type
- Adhesive Tape
-
- Color
- Black
-
- Width(mm)
- 20
-
- Length(m)
- 20
-
- Thickness(mm)
- 0.15
-
- Adhesiveness
- 10.2 (1 surface)/5.9 (2 surfaces) N/10 mm
-
- Color Details
- Black
-
- JAN Code
- 4904140770006
-
- Trusco Code
- 391-4615
-
- Mass(g)
- 120
-
- Material (base)
- Polyester film
-
- Adhesive
- Side A (Release Side): Acrylic, Side B: Rubber
-
- Cutting Method
- Cutter Required
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Amount Of Content |
|
฿ 434.00
|
DOUBLE-COATED TAPES(VERY HIGH
|
1 Piece(s)
|
|
1 Day(s)
|
10 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Black
-
- Width(mm)
- 20
-
- Length(m)
- 20
-
- Thickness(mm)
- 0.15
-
- Adhesiveness
- 10.2 (1 surface)/5.9 (2 surfaces) N/10 mm
-
- Color Details
- Black
-
- JAN Code
- 4904140770006
-
- Trusco Code
- 391-4615
-
- Mass(g)
- 120
-
- Material (base)
- Polyester film
-
- Adhesive
- Side A (Release Side): Acrylic, Side B: Rubber
-
- Cutting Method
- Cutter Required
-
- Amount Of Content
- 1 Roll
Product Description
A double-sided adhesive tape that uses a PET film as a base material and combines a rubber adhesive on a single-side and an acrylic adhesive on another side.
[Features]
・ No primer treatment. Firmly adhere rubber material.
・ After adhering to a rubber material, the adhesive strength does not easily decrease even after long-term storage.
[Applications]
・ For adhesion and temporary fixing of cushioning materials and packing materials of vulcanized rubber for home appliances, OA equipment, etc.
・ For adhesion and temporary fixing of various rubber materials such as chloroprene rubber, EPT rubber and natural rubber.
Specifications of J1000
-
- Product Type
- Adhesive Tape
-
- Color
- Black
-
- Width(mm)
- 20
-
- Length(m)
- 20
-
- Thickness(mm)
- 0.15
-
- Adhesiveness
- 10.2 (1 surface)/5.9 (2 surfaces) N/10 mm
-
- Color Details
- Black
-
- JAN Code
- 4904140770006
-
- Trusco Code
- 391-4615
-
- Mass(g)
- 120
-
- Material (base)
- Polyester film
-
- Adhesive
- Side A (Release Side): Acrylic, Side B: Rubber
-
- Cutting Method
- Cutter Required
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Amount Of Content |
|
฿ 434.00
|
DOUBLE-COATED TAPES(VERY HIGH
|
1 Piece(s)
|
|
1 Day(s)
|
10 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Without primer processing, firmly adhere to rubber material that was difficult to attach.
●Excellent in adhesive strength retention, adhesion does not decrease even after long-term storage after bonding to rubber materials.Usage
●Adhesion and temporal tacking of cushioning material and packing material of vulcanized rubber such as consumer electronics and OA equipment.
●Temporary tacking of automobile weatherstrip/end rubber item.Specification
●Color:Black
●W x L(mm x m):20 x 20
●Thickness(mm):0.15
●SPQ(roll):10
●Viscosity: 10.2(1 surface)/5.9(2 surfaces)N/10mmMaterials
●Base Material: Polyester Film
●Adhesive: Acrylics on Side A on the Release Paper Side, Rubber on Side B
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?