(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.5015 Super-Strong Double-Sided Tape Used for Ethylene/Polypropylene

No.5015 Super-Strong Double-Sided Tape Used for Ethylene/Polypropylene

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J0990-PACK

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Adhesiveness
    8N/10mm
  • Color Details
    White
  • Material (base)
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Box (90 Rolls)
Part Number
J0990-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 12,858.47

ADHESIVE CLOTH TAPES 1 Pack(s)

90 Pieces Per Package

6 Day(s) 1 Box (90 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Adhesiveness
    8N/10mm
  • Color Details
    White
  • Material (base)
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Box (90 Rolls)

Product Description

Super strong double-sided tape for polyethylene/polypropylene made of flexible nonwoven fabric impregnated with a pressure-sensitive adhesive.
[Features]
· Securely bonds and adheres even with adhesion-resistant polypropylene, polyethylene, etc.
· Uses an acrylic adhesive.
· Operating temperature range: 15°C – 30°C.
[Applications]
· Adhesion of polypropylene, polyethylene foam, polycarbonate, ABS board, etc.

Specifications of J0990-PACK

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Adhesiveness
    8N/10mm
  • Color Details
    White
  • Material (base)
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Box (90 Rolls)
Part Number
J0990-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 12,858.47

ADHESIVE CLOTH TAPES 1 Pack(s)

90 Pieces Per Package

6 Day(s) 1 Box (90 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1