(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy Duty Double-Sided Tape for Water Proofing

Heavy Duty Double-Sided Tape for Water Proofing

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of T3400

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    15
  • Length(m)
    4
  • Thickness(mm)
    1
  • Adhesiveness
    45.8N/20mm
  • Color Details
    Black
  • Trusco Code
    391-5069
  • Mass(g)
    94
  • Features
    Superior in waterproofness, and securely adheres to uneven surfaces or corner parts.
  • Application
    For securing collection containers and for artificial grass for verandas.
  • Specifications
    Can cut by hand
  • Material (base)
    Cloth
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
T3400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 175.25

DOUBLE-COATED TAPES(VERY HIGH 10 Piece(s) 5 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    15
  • Length(m)
    4
  • Thickness(mm)
    1
  • Adhesiveness
    45.8N/20mm
  • Color Details
    Black
  • Trusco Code
    391-5069
  • Mass(g)
    94
  • Features
    Superior in waterproofness, and securely adheres to uneven surfaces or corner parts.
  • Application
    For securing collection containers and for artificial grass for verandas.
  • Specifications
    Can cut by hand
  • Material (base)
    Cloth
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Superior in waterproofing, and securely adheres even to uneven surfaces or corner parts.
[Applications]
· For fixing storage containers and artificial grass in verandas.

Specifications of T3400

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    15
  • Length(m)
    4
  • Thickness(mm)
    1
  • Adhesiveness
    45.8N/20mm
  • Color Details
    Black
  • Trusco Code
    391-5069
  • Mass(g)
    94
  • Features
    Superior in waterproofness, and securely adheres to uneven surfaces or corner parts.
  • Application
    For securing collection containers and for artificial grass for verandas.
  • Specifications
    Can cut by hand
  • Material (base)
    Cloth
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
T3400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 175.25

DOUBLE-COATED TAPES(VERY HIGH 10 Piece(s) 5 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1