(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Cut Tape Strong Double-Sided Tape for Multipurpose

Handy Cut Tape Strong Double-Sided Tape for Multipurpose

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 90.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J1300
J1300-PACK
J1310
J1310-PACK
J1320
J1320-PACK
J1330
J1340
J1340-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Individual Packaging (Pillow Packaging) Interior (decorative box) Exterior Amount Of Content

฿ 90.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 1 Day(s) 10 - 328-0381 32 - - - 1 Roll

฿ 12,368.66

ADHESIVE CLOTH TAPES 10 Piece(s) - 3 Day(s) 10 4904140773007 - 32 1 30 180 1 Box (180 Rolls)

฿ 129.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 10 Day(s) 15 - 328-0390 48 - - - 1 Roll

฿ 12,658.92

ADHESIVE CLOTH TAPES 10 Piece(s) - 3 Day(s) 15 4904140773106 - 48 1 20 120 1 Box (120 Rolls)

฿ 154.06

DOUBLE-COATED TAPES(VERY HIGH 20 Piece(s) - 5 Day(s) 20 - 328-0403 65 - - - 1 Roll

฿ 12,314.24

ADHESIVE CLOTH TAPES 10 Piece(s) - 3 Day(s) 20 4904140773205 - 65 1 15 90 1 Box (90 Rolls)

฿ 258.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 12 Day(s) 30 - 328-0411 95 - - - 1 Roll

฿ 431.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 12 Day(s) 50 - 328-0420 160 - - - 1 Roll

฿ 9,974.04

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

6 Day(s) 50 4904140773403 - 160 1 6 36 1 Box (36 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    10
  • Thickness(mm)
    0.23
  • Adhesiveness
    35N/25mm
  • Color Details
    Clear
  • Specifications
    Can cut by hand
  • Material (base)
    Polyethylene
  • Adhesive
    Acrylic

Product Description

Transparent double-sided tape that can be torn off by hand.
[Features]
· Can be easily torn straight with hands without needing scissors.
· Securely adheres even to rough surfaces.
[Applications]
· For temporary fixing of veneer, woodwork, etc.
· For fixing posters, calendars, and various plates.
· For fixing sheets and mats.

Part Number
J1300
J1300-PACK
J1310
J1310-PACK
J1320
J1320-PACK
J1330
J1340
J1340-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Individual Packaging (Pillow Packaging) Interior (decorative box) Exterior Amount Of Content

฿ 90.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 1 Day(s) 10 - 328-0381 32 - - - 1 Roll

฿ 12,368.66

ADHESIVE CLOTH TAPES 10 Piece(s) - 3 Day(s) 10 4904140773007 - 32 1 30 180 1 Box (180 Rolls)

฿ 129.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 10 Day(s) 15 - 328-0390 48 - - - 1 Roll

฿ 12,658.92

ADHESIVE CLOTH TAPES 10 Piece(s) - 3 Day(s) 15 4904140773106 - 48 1 20 120 1 Box (120 Rolls)

฿ 154.06

DOUBLE-COATED TAPES(VERY HIGH 20 Piece(s) - 5 Day(s) 20 - 328-0403 65 - - - 1 Roll

฿ 12,314.24

ADHESIVE CLOTH TAPES 10 Piece(s) - 3 Day(s) 20 4904140773205 - 65 1 15 90 1 Box (90 Rolls)

฿ 258.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 12 Day(s) 30 - 328-0411 95 - - - 1 Roll

฿ 431.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 12 Day(s) 50 - 328-0420 160 - - - 1 Roll

฿ 9,974.04

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

6 Day(s) 50 4904140773403 - 160 1 6 36 1 Box (36 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Thin glue firmly adapts to rough surfaces.
●Strongly fixes a wide range of materials strongly to water.

Usage

●For temporary fixation of veneer plate and wood etc.

Specification

●Color:Clear
●Thickness(mm):0.23
●Viscosity: 14.0N/10mm

Materials

●Base Material: Polyethylene
●Adhesive: Acrylics