(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Strong And Weak Double-Sided Tape Long For Carpet

Strong And Weak Double-Sided Tape Long For Carpet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 658.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J0280
J0280-PACK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Individual Packaging (Pillow Packaging) Interior Exterior Amount Of Content

฿ 658.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) - 391-4526 - - - 1 Roll

฿ 16,468.55

ADHESIVE CLOTH TAPES 4 Piece(s) 3 Day(s) 4904140762803 - 1 - 30 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    40
  • Length(m)
    25
  • Thickness(mm)
    0.29
  • Adhesiveness
    7.2/18.2N/20mm
  • Color Details
    Blue
  • Mass(g)
    420
  • Specifications
    Can cut by hand
  • Material (base)
    Polyethylene cloth
  • Adhesive
    Rubber-Based (White: Carpet), Acrylic-Based (Blue: Floor)

Product Description

[Features]
· Securely fixes carpets, and is unlikely to leave glue residue.
· Can also be used for vinyl floor tiles, vinyl chloride floors, and wooden floors.
· Can be easily torn straight with hands without needing scissors.
· A long type ideal for industrial use as well.
[Applications]
· For fixing needle punches / carpets / mats.

Part Number
J0280
J0280-PACK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Individual Packaging (Pillow Packaging) Interior Exterior Amount Of Content

฿ 658.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) - 391-4526 - - - 1 Roll

฿ 16,468.55

ADHESIVE CLOTH TAPES 4 Piece(s) 3 Day(s) 4904140762803 - 1 - 30 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1