(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong And Weak Double-Sided Tape For Carpet

Strong And Weak Double-Sided Tape For Carpet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J0300

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    40
  • Length(m)
    15
  • Thickness(mm)
    0.29
  • Adhesiveness
    7.2/18.2N/20mm
  • Color Details
    Blue
  • Trusco Code
    391-4534
  • Mass(g)
    265
  • Specifications
    Can cut by hand
  • Material (base)
    Polyethylene cloth
  • Adhesive
    Rubber-Based (White: Carpet), Acrylic-Based (Blue: Floor)
  • Amount Of Content
    1 Roll
Part Number
J0300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 396.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    40
  • Length(m)
    15
  • Thickness(mm)
    0.29
  • Adhesiveness
    7.2/18.2N/20mm
  • Color Details
    Blue
  • Trusco Code
    391-4534
  • Mass(g)
    265
  • Specifications
    Can cut by hand
  • Material (base)
    Polyethylene cloth
  • Adhesive
    Rubber-Based (White: Carpet), Acrylic-Based (Blue: Floor)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Securely fixes carpets in place, and is unlikely to leave behind glue residue when removed.
· Can also be used for vinyl floor tiles, vinyl chloride floors, and wooden floors.
· Can be easily torn straight with hands without needing scissors.
[Applications]
· For fixing needle punches / carpets / mats.

Specifications of J0300

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    40
  • Length(m)
    15
  • Thickness(mm)
    0.29
  • Adhesiveness
    7.2/18.2N/20mm
  • Color Details
    Blue
  • Trusco Code
    391-4534
  • Mass(g)
    265
  • Specifications
    Can cut by hand
  • Material (base)
    Polyethylene cloth
  • Adhesive
    Rubber-Based (White: Carpet), Acrylic-Based (Blue: Floor)
  • Amount Of Content
    1 Roll
Part Number
J0300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 396.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1