(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Masking Tape for Coarse Siding Board PT-8

Masking Tape for Coarse Siding Board PT-8

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 287.44 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J8060-PACK
J8070-PACK
J8080
J8080-PACK
J8090
J8090-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Adhesiveness JAN Code Trusco Code Mass
(g)
Individual Packaging (Shrink Packaging) Individual Packaging (Film Packaging) Interior (decorative box with bag) Interior (decorative box) Exterior (Packing) Exterior Amount Of Content

฿ 18,427.78

ADHESIVE CLOTH TAPES 1 Pack(s)

420 Pieces Per Package

5 Day(s) 18 - 4904140880606 - - - 1 - 70 - 420 1 Box (420 Rolls)

฿ 18,681.76

ADHESIVE CLOTH TAPES 1 Pack(s)

360 Pieces Per Package

5 Day(s) 21 - 4904140880705 - - - 1 - 60 - 360 1 Box (360 Rolls)

฿ 382.80

MASKINGTAPES 1 Pack(s)

7 Pieces Per Package

Same day 18 2.65N/18mm - 391-5034 222 - - - - - - 1 Box (7 Rolls)

฿ 15,488.93

ADHESIVE CLOTH TAPES 1 Pack(s)

420 Pieces Per Package

3 Day(s) 18 2.65N/18mm 4904140880804 - 222 7 - 10 - 60 - 1 Box (60 Rolls)

฿ 287.44

MASKING TAPES 1 Pack(s)

6 Pieces Per Package

10 Day(s) 21 2.65N/18mm - 391-5042 222 - - - - - - 1 Box (6 Rolls)

฿ 15,561.49

ADHESIVE CLOTH TAPES 1 Pack(s)

360 Pieces Per Package

3 Day(s) 21 2.65N/18mm 4904140880903 - 222 6 - 10 - 60 - 1 Box (60 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Length(m)
    18
  • Thickness(mm)
    0.1
  • Color Details
    Green
  • Specifications
    Can cut by hand
  • Material (base)
    Japanese paper
  • Adhesive
    Acrylic

Product Description

[Features]
· The special base material allows use for both straight lines and curves and fits well even on rough surfaces.
· Light tape releasing (rolling) for excellent workability.
· Leaves almost no glue residue behind.
[Applications]
· For sealing/masking joints of very rough siding board tiles or sand scattering types.

Part Number
J8060-PACK
J8070-PACK
J8080
J8080-PACK
J8090
J8090-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Adhesiveness JAN Code Trusco Code Mass
(g)
Individual Packaging (Shrink Packaging) Individual Packaging (Film Packaging) Interior (decorative box with bag) Interior (decorative box) Exterior (Packing) Exterior Amount Of Content

฿ 18,427.78

ADHESIVE CLOTH TAPES 1 Pack(s)

420 Pieces Per Package

5 Day(s) 18 - 4904140880606 - - - 1 - 70 - 420 1 Box (420 Rolls)

฿ 18,681.76

ADHESIVE CLOTH TAPES 1 Pack(s)

360 Pieces Per Package

5 Day(s) 21 - 4904140880705 - - - 1 - 60 - 360 1 Box (360 Rolls)

฿ 382.80

MASKINGTAPES 1 Pack(s)

7 Pieces Per Package

Same day 18 2.65N/18mm - 391-5034 222 - - - - - - 1 Box (7 Rolls)

฿ 15,488.93

ADHESIVE CLOTH TAPES 1 Pack(s)

420 Pieces Per Package

3 Day(s) 18 2.65N/18mm 4904140880804 - 222 7 - 10 - 60 - 1 Box (60 Rolls)

฿ 287.44

MASKING TAPES 1 Pack(s)

6 Pieces Per Package

10 Day(s) 21 2.65N/18mm - 391-5042 222 - - - - - - 1 Box (6 Rolls)

฿ 15,561.49

ADHESIVE CLOTH TAPES 1 Pack(s)

360 Pieces Per Package

3 Day(s) 21 2.65N/18mm 4904140880903 - 222 6 - 10 - 60 - 1 Box (60 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1