(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cloth Tape for Multipurpose Construction

Cloth Tape for Multipurpose Construction

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 238.81 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J2120
J2120-PACK
J2130
J2130-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Individual Packaging (Pillow Packaging) Interior Exterior Amount Of Content

฿ 238.81

CLOTH MASKING TAPES 1 Piece(s) - 5 Day(s) 50 - 391-4623 435 - - - 1 Roll

฿ 5,729.03

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) 50 4904140781200 - 435 1 - 30 1 Box (30 Rolls)

฿ 354.07

CLOTH MASKING TAPES 1 Piece(s) - 12 Day(s) 75 - 391-4631 652 - - - 1 Roll

฿ 6,752.19

ADHESIVE CLOTH TAPES 1 Pack(s)

24 Pieces Per Package

3 Day(s) 75 4904140781309 - 652 1 - 24 1 Box (24 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    25
  • Thickness(mm)
    0.29
  • Adhesiveness
    31.4N/10mm
  • Color Details
    Cardboard
  • Specifications
    Can cut by hand
  • Material (base)
    Cloth
  • Adhesive
    Rubber-Based

Product Description

[Features]
· Special lamination is applied to the surface of the base material, so weather resistance is excellent.
[Applications]
· For fixing plywood for curing.
· For sealing the lid of drainage catch basins.
· For preventing cement paste drips.

Part Number
J2120
J2120-PACK
J2130
J2130-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Individual Packaging (Pillow Packaging) Interior Exterior Amount Of Content

฿ 238.81

CLOTH MASKING TAPES 1 Piece(s) - 5 Day(s) 50 - 391-4623 435 - - - 1 Roll

฿ 5,729.03

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) 50 4904140781200 - 435 1 - 30 1 Box (30 Rolls)

฿ 354.07

CLOTH MASKING TAPES 1 Piece(s) - 12 Day(s) 75 - 391-4631 652 - - - 1 Roll

฿ 6,752.19

ADHESIVE CLOTH TAPES 1 Pack(s)

24 Pieces Per Package

3 Day(s) 75 4904140781309 - 652 1 - 24 1 Box (24 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1