(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Cutter HC-503

Hand Cutter HC-503

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 198.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J6090
J6090-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Details JAN Code Trusco Code Individual Packaging (Clear Pack) Interior (decorative box) Exterior Notes Amount Of Content

฿ 198.00

TAPE CUTTERS 10 Piece(s) - 5 Day(s) - - 391-4895 - - - - 1 pc.

฿ 6,636.08

ADHESIVE CLOTH TAPES 1 Pack(s)

48 Pieces Per Package

6 Day(s) Red 490414086095 - 1 12 48 Warning: HC-503 applicable tape, tape width within 50 mm, tape core inner diameter of ø75 mm, tape outer diameter within ø120 mm. 1 Box (48 Rolls)

Basic Specifications

  • Product Type
    Fixture
  • Color
    Red Type
  • Width(mm)
    66
  • Depth(mm)
    145
  • Height(mm)
    85
  • Mass(g)
    135
  • Maximum Tape Width(mm)
    50
  • Maximum Data, Outer Diameter(mm)
    120
  • Specifications
    For 3-inch (75 mm) paper tubes
  • Applicable Tape
    OPP/Craft Tape
  • Main Body
    ABS Resin
  • Cutter Blade
    Rust-proofed iron plate

Product Description

[Features]
· Lightweight and easily adhered. Dedicated cutter for plastic tape.
[Applications]
· For speeding up packaging.
· For reducing the labor in packaging.

Part Number
J6090
J6090-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Details JAN Code Trusco Code Individual Packaging (Clear Pack) Interior (decorative box) Exterior Notes Amount Of Content

฿ 198.00

TAPE CUTTERS 10 Piece(s) - 5 Day(s) - - 391-4895 - - - - 1 pc.

฿ 6,636.08

ADHESIVE CLOTH TAPES 1 Pack(s)

48 Pieces Per Package

6 Day(s) Red 490414086095 - 1 12 48 Warning: HC-503 applicable tape, tape width within 50 mm, tape core inner diameter of ø75 mm, tape outer diameter within ø120 mm. 1 Box (48 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1