(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicon Rubber Self-Bonding Tape "Busy Bandage"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 591.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BG-BANDAGE
BG-BANDAGE-10
BG-BANDAGE-10-GY
BG-BANDAGE-10-R
BG-BANDAGE-R
BG-BANDAGE-W
BG-BANDAGE-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 676.42

SELF-MELTING TAPES 1 Piece(s) 1 Day(s) Black Color 3 Black 375-4596 39 1 Roll

฿ 1,608.36

SELF-MELTING TAPES 1 Piece(s) Same day Black Color 10 Black 391-9536 140 1 Roll

฿ 1,388.34

SELF-MELTING TAPES 1 Piece(s) 1 Day(s) Black Color 10 Gray 391-9544 140 1 Roll

฿ 1,388.34

SELF-MELTING TAPES 1 Piece(s) 1 Day(s) Red Color 10 Red 391-9552 140 1 Roll

฿ 591.67

SELF-MELTING TAPES 1 Piece(s) 10 Day(s) Red Color 3 Red 391-9587 39 1 Roll

฿ 676.42

SELF-MELTING TAPES 1 Piece(s) Same day White Color 3 White 391-9595 39 1 Roll

฿ 600.00

SELF-MELTING TAPES 1 Piece(s) 12 Day(s) Yellow Color 3 Yellow 391-9609 39 1 Roll

Basic Specifications

  • Product Type
    Non-Adhesive Tape
  • Width(mm)
    25
  • Thickness(mm)
    0.5
  • Tensile Strength
    4.8N/㎡
  • Operating Temperature Range(°C)
    -56~260
  • Electrical breakdown strength
    38kV/mm
  • Base Material
    Silicone Rubber
  • Cutting Method
    Cutting Requires Cutter
  • Amount Of Content
    1 Roll

Product Description

This fusion tape fits nearly any shape.
[Features]
· Superior flexibility, elasticity and springiness that provides a superb fit for any shape.
· Excellent water resistance, oil resistance and chemical resistance. Can be used underwater without the use of adhesive.
· Acquired a rating of "flame retardant" in railway vehicle material burn testing. US MIL SPEC standard compliant.
· Operating temperature range of -56 to 260°C
[Applications]
· Can be used as an insulating tape for electric tools, etc.
· First response solution for water leakage and air leaks in hoses and piping.
· For automobile hand grip and wire binding.

Part Number
BG-BANDAGE
BG-BANDAGE-10
BG-BANDAGE-10-GY
BG-BANDAGE-10-R
BG-BANDAGE-R
BG-BANDAGE-W
BG-BANDAGE-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 676.42

SELF-MELTING TAPES 1 Piece(s) 1 Day(s) Black Color 3 Black 375-4596 39 1 Roll

฿ 1,608.36

SELF-MELTING TAPES 1 Piece(s) Same day Black Color 10 Black 391-9536 140 1 Roll

฿ 1,388.34

SELF-MELTING TAPES 1 Piece(s) 1 Day(s) Black Color 10 Gray 391-9544 140 1 Roll

฿ 1,388.34

SELF-MELTING TAPES 1 Piece(s) 1 Day(s) Red Color 10 Red 391-9552 140 1 Roll

฿ 591.67

SELF-MELTING TAPES 1 Piece(s) 10 Day(s) Red Color 3 Red 391-9587 39 1 Roll

฿ 676.42

SELF-MELTING TAPES 1 Piece(s) Same day White Color 3 White 391-9595 39 1 Roll

฿ 600.00

SELF-MELTING TAPES 1 Piece(s) 12 Day(s) Yellow Color 3 Yellow 391-9609 39 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in chemical resistance. 
●Since USA military standard MIL SPEC is acquired, it has outstanding reliability.

Usage

●As an insulating tape for electrical machinery tools.

Specification

●Tensile Strength: 4.8N/Sq. Meter
●Working Temperature: -56 to 260°C
●Insulation Breakdown Strength: 38KVmm

Materials

●Base Material: Silicone Rubber