(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double-Sided Tape No.815

Double-Sided Tape No.815

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,809.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
815H-10
815H-15
815H-18
815H-20
815H-25
815H-30
815H-40
815H-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 1,827.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

20 Pieces Per Package

10 Day(s) 10 418-9019 950 1 Box (20 Rolls)

฿ 1,918.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

14 Pieces Per Package

12 Day(s) 15 418-9027 1000 1 Box (14 Rolls)

฿ 1,809.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

11 Pieces Per Package

19 Day(s) 18 418-9035 950 1 Box (11 Rolls)

฿ 1,827.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

10 Pieces Per Package

12 Day(s) 20 418-9043 950 1 Box (10 Rolls)

฿ 1,827.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

8 Pieces Per Package

12 Day(s) 25 418-9051 960 1 Box (8 Rolls)

฿ 1,918.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

7 Pieces Per Package

19 Day(s) 30 418-9060 1000 1 Box (7 Rolls)

฿ 1,827.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

5 Pieces Per Package

14 Day(s) 40 418-9078 950 1 Box (5 Rolls)

฿ 1,827.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

4 Pieces Per Package

12 Day(s) 50 418-9086 960 1 Box (4 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    20
  • Thickness(mm)
    0.15
  • Adhesiveness
    4.68N/10mm
  • Color Details
    Brown
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required

Product Description

[Features]
· Good adhesion to rough surfaces.
· Offers good adhesion for metal and plastic.
[Applications]
· Fixing nameplates. (General purpose type)
· Fabric tacker for leather and cloth.

Part Number
815H-10
815H-15
815H-18
815H-20
815H-25
815H-30
815H-40
815H-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 1,827.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

20 Pieces Per Package

10 Day(s) 10 418-9019 950 1 Box (20 Rolls)

฿ 1,918.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

14 Pieces Per Package

12 Day(s) 15 418-9027 1000 1 Box (14 Rolls)

฿ 1,809.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

11 Pieces Per Package

19 Day(s) 18 418-9035 950 1 Box (11 Rolls)

฿ 1,827.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

10 Pieces Per Package

12 Day(s) 20 418-9043 950 1 Box (10 Rolls)

฿ 1,827.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

8 Pieces Per Package

12 Day(s) 25 418-9051 960 1 Box (8 Rolls)

฿ 1,918.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

7 Pieces Per Package

19 Day(s) 30 418-9060 1000 1 Box (7 Rolls)

฿ 1,827.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

5 Pieces Per Package

14 Day(s) 40 418-9078 950 1 Box (5 Rolls)

฿ 1,827.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

4 Pieces Per Package

12 Day(s) 50 418-9086 960 1 Box (4 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1