(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Masking Tape for Automotive Use No.241

Masking Tape for Automotive Use No.241

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 204.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
241H-12
241H-15
241H-18
241H-20
241H-24
241H-30
241H-40
241H-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 250.71

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

10 Pieces Per Package

Same day 12 4987167062217 418-8667 1 Pack (10 pcs)

฿ 260.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

8 Pieces Per Package

10 Day(s) 15 4987167048068 444-4281 1 Pack (8 pcs)

฿ 266.26

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

7 Pieces Per Package

5 Day(s) 18 4987167062224 444-4299 1 Pack (7 pcs)

฿ 258.79

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

6 Pieces Per Package

5 Day(s) 20 4987167062231 418-8675 1 Pack (6 pcs)

฿ 251.42

MASKING TAPES 1 Pack(s)

5 Pieces Per Package

Same day 24 4987167062248 444-4302 1 Pack (5 pcs)

฿ 272.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

4 Pieces Per Package

12 Day(s) 30 4987167048570 444-4311 1 Pack (4 pcs)

฿ 255.98

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

3 Pieces Per Package

5 Day(s) 40 4987167062262 418-8683 1 Pack (3 pcs)

฿ 204.70

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

2 Pieces Per Package

Same day 50 4987167062279 418-8691 1 Pack (2 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    18
  • Thickness(mm)
    0.096
  • Adhesiveness
    1.18N/10mm
  • Tensile Strength
    40.4N/10mm
  • Color Details
    Brown
  • Mass(g)
    140/pack
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Heat-resistant temperature 30 min.(°C)
    60

Product Description

[Features]
· It has superior adhesive properties and can be used in various masking work.
· Excellent low temperature characteristics.
· Features outstanding water resistance (excellent for water sanding).
[Applications]
· For masking during vehicle painting.

Part Number
241H-12
241H-15
241H-18
241H-20
241H-24
241H-30
241H-40
241H-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 250.71

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

10 Pieces Per Package

Same day 12 4987167062217 418-8667 1 Pack (10 pcs)

฿ 260.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

8 Pieces Per Package

10 Day(s) 15 4987167048068 444-4281 1 Pack (8 pcs)

฿ 266.26

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

7 Pieces Per Package

5 Day(s) 18 4987167062224 444-4299 1 Pack (7 pcs)

฿ 258.79

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

6 Pieces Per Package

5 Day(s) 20 4987167062231 418-8675 1 Pack (6 pcs)

฿ 251.42

MASKING TAPES 1 Pack(s)

5 Pieces Per Package

Same day 24 4987167062248 444-4302 1 Pack (5 pcs)

฿ 272.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

4 Pieces Per Package

12 Day(s) 30 4987167048570 444-4311 1 Pack (4 pcs)

฿ 255.98

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

3 Pieces Per Package

5 Day(s) 40 4987167062262 418-8683 1 Pack (3 pcs)

฿ 204.70

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

2 Pieces Per Package

Same day 50 4987167062279 418-8691 1 Pack (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1