(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Masking Tape for Automotive Use No.2312

Masking Tape for Automotive Use No.2312

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 270.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2312H-12
2312H-15
2312H-18
2312H-24
2312H-30
2312H-40
2312H-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 270.39

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

10 Pieces Per Package

12 Day(s) 12 430-6384 233 1 Pack (10 pcs)

฿ 295.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

8 Pieces Per Package

10 Day(s) 15 430-6392 233 1 Pack (8 pcs)

฿ 270.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

7 Pieces Per Package

1 Day(s) 18 430-6406 245 1 Pack (7 pcs)

฿ 294.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

5 Pieces Per Package

Same day 24 430-6414 233 1 Pack (5 pcs)

฿ 295.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

4 Pieces Per Package

12 Day(s) 30 430-6422 233 1 Pack (4 pcs)

฿ 295.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

3 Pieces Per Package

10 Day(s) 40 430-6431 233 1 Pack (3 pcs)

฿ 346.45

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

2 Pieces Per Package

Same day 50 430-6449 194 1 Pack (2 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Length(m)
    18
  • Thickness(mm)
    0.095
  • Adhesiveness
    1.09N/10mm
  • Tensile Strength
    35.1N/10mm
  • Color Details
    Green
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    5
  • Heat-resistant temperature 30 min.(°C)
    120

Product Description

Masking tape for vehicle painting suitable for overlapped pasting or curved pasting.
[Features]
· Excellent overlapped pasting properties.
· Minimal lifting, peeling, or residual glue even when heated.
· Firmly adheres to curved surfaces as well as linear surfaces.
· Highly tearable by hand.
· Featuring a green color that is easy on the eyes.
[Applications]
· Ideal for masking during vehicle painting, etc.

Part Number
2312H-12
2312H-15
2312H-18
2312H-24
2312H-30
2312H-40
2312H-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 270.39

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

10 Pieces Per Package

12 Day(s) 12 430-6384 233 1 Pack (10 pcs)

฿ 295.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

8 Pieces Per Package

10 Day(s) 15 430-6392 233 1 Pack (8 pcs)

฿ 270.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

7 Pieces Per Package

1 Day(s) 18 430-6406 245 1 Pack (7 pcs)

฿ 294.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

5 Pieces Per Package

Same day 24 430-6414 233 1 Pack (5 pcs)

฿ 295.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

4 Pieces Per Package

12 Day(s) 30 430-6422 233 1 Pack (4 pcs)

฿ 295.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

3 Pieces Per Package

10 Day(s) 40 430-6431 233 1 Pack (3 pcs)

฿ 346.45

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

2 Pieces Per Package

Same day 50 430-6449 194 1 Pack (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1