(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Taper TCE-200

Auto Taper TCE-200

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TCE-200

  • Product Type
    Fixture
  • Color
    White Type
  • Width(mm)
    96
  • Depth(mm)
    195
  • Height(mm)
    133
  • Color Details
    Ivory
  • Trusco Code
    332-2971
  • Mass(g)
    1500
  • Width of tape for use(mm)
    7~24
  • Maximum Data, Outer Diameter(mm)
    135
  • Features
    A tape with the set dimensions is automatically sent out. The dimensions are easy to see in the digital display and easy to set up.
  • Specifications
    Tape length preset memory function available
  • Tape length range
    30-95 mm (5 mm Interval, 14-Stages)
  • Power Supply
    100 VAC (Can be used with 3 single batteries / sold separately)
  • Power Consumption(W)
    2.7
  • Internal capacity
    1 unit
Part Number
TCE-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 10,795.00

ELECTRIC TAPE CUTTERS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Fixture
  • Color
    White Type
  • Width(mm)
    96
  • Depth(mm)
    195
  • Height(mm)
    133
  • Color Details
    Ivory
  • Trusco Code
    332-2971
  • Mass(g)
    1500
  • Width of tape for use(mm)
    7~24
  • Maximum Data, Outer Diameter(mm)
    135
  • Features
    A tape with the set dimensions is automatically sent out. The dimensions are easy to see in the digital display and easy to set up.
  • Specifications
    Tape length preset memory function available
  • Tape length range
    30-95 mm (5 mm Interval, 14-Stages)
  • Power Supply
    100 VAC (Can be used with 3 single batteries / sold separately)
  • Power Consumption(W)
    2.7
  • Internal capacity
    1 unit

Product Description

A machine that can be used when cutting tape for standard size cutting and continuous work.
[Features]
・ Lift the tape by hand and cut it with a blade. At the same time, the tape of the set size to be used next is automatically sent out
・ The cutting edge is a serrated blade
[Applications]
・ For standard size cutting and continuous work

Specifications of TCE-200

  • Product Type
    Fixture
  • Color
    White Type
  • Width(mm)
    96
  • Depth(mm)
    195
  • Height(mm)
    133
  • Color Details
    Ivory
  • Trusco Code
    332-2971
  • Mass(g)
    1500
  • Width of tape for use(mm)
    7~24
  • Maximum Data, Outer Diameter(mm)
    135
  • Features
    A tape with the set dimensions is automatically sent out. The dimensions are easy to see in the digital display and easy to set up.
  • Specifications
    Tape length preset memory function available
  • Tape length range
    30-95 mm (5 mm Interval, 14-Stages)
  • Power Supply
    100 VAC (Can be used with 3 single batteries / sold separately)
  • Power Consumption(W)
    2.7
  • Internal capacity
    1 unit
Part Number
TCE-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 10,795.00

ELECTRIC TAPE CUTTERS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1