(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BOND Double-sided Tape, for Uneven Surfaces

BOND Double-sided Tape, for Uneven Surfaces

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 04684

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    15
  • Length(m)
    2
  • Thickness(mm)
    0.85
  • Color Detail
    Black
  • Adhesive Strength
    23.5N/10mm
  • Trusco Code
    376-2581
  • Mass(g)
    45
  • Features
    Has tough fastening capability, and supports a wide range of adherents. Excellent heat and water resistance.
  • Use
    For adhesion of concrete and other rough surfaces. For fixing brick, wood, metal, glass, and plastic.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Special Foam
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
04684
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 163.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    15
  • Length(m)
    2
  • Thickness(mm)
    0.85
  • Color Detail
    Black
  • Adhesive Strength
    23.5N/10mm
  • Trusco Code
    376-2581
  • Mass(g)
    45
  • Features
    Has tough fastening capability, and supports a wide range of adherents. Excellent heat and water resistance.
  • Use
    For adhesion of concrete and other rough surfaces. For fixing brick, wood, metal, glass, and plastic.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Special Foam
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Strong adhesiveness. Suitable for a wide range of adherends.
· Excellent heat resistance and water resistance.
[Applications]
· For adhesion to rough surfaces such as concrete.
· For anchoring bricks, wood, metal, glass and plastic.

Specifications of 04684

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    15
  • Length(m)
    2
  • Thickness(mm)
    0.85
  • Color Detail
    Black
  • Adhesive Strength
    23.5N/10mm
  • Trusco Code
    376-2581
  • Mass(g)
    45
  • Features
    Has tough fastening capability, and supports a wide range of adherents. Excellent heat and water resistance.
  • Use
    For adhesion of concrete and other rough surfaces. For fixing brick, wood, metal, glass, and plastic.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Special Foam
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
04684
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 163.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1