BOND SS Tape, Thin Heat-resistant Double-sided Tape

Brand :
KONISHI

Caution

    Product Description

    Thin heat-resistant double-sided tape that can be used for adhesion to metal, rigid plastic, glass and wood.
    [Features]
    · Strong adhesion and can be used as an adhesive agent.
    · Also exhibits effective heat resistance, cold resistance, weather resistance and water resistance.
    · Operating temperature range of -20 to +110°C.
    · Base material is a special foam.
    · Uses an acrylic-based adhesive.
    · Made in Japan, for safety and peace of mind.
    [Applications]
    · Can be used for adhesion to rigid plastics, metal, glass and wood.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    WF-720 | BOND SS Tape, Thin Heat-resistant Double-sided Tape | KONISHI | MISUMI Thailand