(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Masking tape Kabuki-S (For vehicle painting)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 189.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KABUKISJAN-15
KABUKISJAN-18
KABUKISJAN-24
KABUKISJAN-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Trusco code Mass
(g/pack)
Amount Of Content

฿ 189.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

8 Pieces Per Package

Same day 15 308-5422 228 1 Pack (8 pcs)

฿ 197.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

7 Pieces Per Package

1 Day(s) 18 308-5431 240 1 Pack (7 pcs)

฿ 189.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

5 Pieces Per Package

12 Day(s) 24 308-5449 228 1 Pack (5 pcs)

฿ 189.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

4 Pieces Per Package

Same day 30 308-5457 228 1 Pack (4 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Length(m)
    18
  • Thickness(mm)
    0.09
  • Details Model
    Masking tape
  • Number of pieces per pack(Roll)
    Yellow
  • Adhesiveness
    2.07N/10mm
  • Tensile Strength
    43.6N/15mm
  • Specifications
    Japanese paper
  • Base Material
    Acrylic
  • Specifications
    Can cut by hand
  • Features
    Tape does not peel and firmly affixes even when layered. There is no adhesive residue and it can hold up against being dried at 100°C for 30 minutes. Easy to rewind and use.

Product Description

[Features]
·A general paint masking tape for vehicles, architecture, and industry.
·This type adheres firmly, has little tape floating, and is resistant to multiple applications.
·It leaves no glue residue and can withstand drying conditions of 30 minutes at 100°C.
·Great workability, as it can be rerolled.
[Applications]
·For use in various construction sites, vehicles, etc.

Part Number
KABUKISJAN-15
KABUKISJAN-18
KABUKISJAN-24
KABUKISJAN-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Trusco code Mass
(g/pack)
Amount Of Content

฿ 189.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

8 Pieces Per Package

Same day 15 308-5422 228 1 Pack (8 pcs)

฿ 197.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

7 Pieces Per Package

1 Day(s) 18 308-5431 240 1 Pack (7 pcs)

฿ 189.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

5 Pieces Per Package

12 Day(s) 24 308-5449 228 1 Pack (5 pcs)

฿ 189.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

4 Pieces Per Package

Same day 30 308-5457 228 1 Pack (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A masking tape of general coating for vehicles, construction and industrial.
●Tightly adhered, less floating of the tape, and is a strong type for repeat pasting.

Specification

●Color:Yellow
●Thickness(mm):0.09
●Viscosity: 2.07N/10mm
●Tensile Strength: 43.6N/15mm
●Continuous Working Temperature: 100°C(30mins)

Materials

●Base Material: Japanese Paper
●Adhesive: Acrylics